Size of visual coverage (A x B x C in meter)
| Indicate | Warning | Alert | |
|---|---|---|---|
| red | |||
| yellow | |||
| green | |||
| amber | |||
| blue | |||
| clear |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
| Indicate | Warning | Alert | |
|---|---|---|---|
| red | |||
| yellow | |||
| green | |||
| amber | |||
| blue | |||
| clear |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
| Electrical data | PY X-L-15 | PY X-L-15-CPR | ||
|---|---|---|---|---|
| Rated voltage | 230 V | 24 V | 24 V | |
| Rated frequency | AC 50/60 Hz | DC | DC | |
| Operating range | 187–255 V | 19.2–28.8 V | 19.2–28.8 V | |
| Nominal current consumption @ 1 Hz | 150 mA | 540 mA | 700 mA | |
| Description | Language | Type | Size | Download |
|---|---|---|---|---|
Product sheet |
|
140 KB | Download | |
Support for planning (CPR/EN 54-23) |
|
440 KB | Download | |
VdS approval clear, red lens (CPR) |
|
1.7 MB | Download | |
VdS approval white, yellow, amber, green, blue lens (CPR) |
|
1.9 MB | Download | |
3D model (IGS) |
|
1.1 MB | Download | |
3D model (SAT) |
|
1.4 MB | Download | |
3D model (STEP) |
|
1.3 MB | Download | |
EPLAN macro EDZ |
|
3.0 MB | Download | |
Drawing (DWG) |
|
160 KB | Download | |
Drawing (DXF) |
|
180 KB | Download | |
Declaration of performance (CPR) |
|
1.3 MB | Download | |
EU EN 54-23 certificate (CPR) |
|
1.2 MB | Download | |
UK EN 54-23 certificate (CPR) |
|
200 KB | Download | |
UL certificate PY X-L-15 |
|
180 KB | Download | |
EAC certificate |
|
300 KB | Download |
Click here for guidance on configuring and using the CAD data.
| Ordering details | housing red | PY X-L-15 | PY X-L-15-CPR | |
|---|---|---|---|---|
| Lens colour | Rated voltage | 230 V AC | 24 V DC | 24 V DC |
| clear | Article number | 21561801020 | ||
| yellow | Article number | 21561103000 | 21561803000 | on request (VdS) |
| amber | Article number | 21561104000 | 21561804000 | on request (VdS) |
| red | Article number | 21561105000 | 21561805000 | 21561805020 |
| Ordering details | housing grey | PY X-L-15 | PY X-L-15-CPR | |
|---|---|---|---|---|
| Lens colour | Rated voltage | 230 V AC | 24 V DC | 24 V DC |
| clear | Article number | on request | ||
| yellow | Article number | 21561103055 | 21561803055 | on request (VdS) |
| amber | Article number | 21561104055 | 21561804055 | on request (VdS) |
| red | Article number | 21561105055 | 21561805055 | on request |
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.
Article numbers for products with further lens colours and voltages on request.
Extremely bright and highly visible flashing strobe light in an elegant pyramid design.
Stays in-place and cannot get lost.
Electrical wiring is conducted in the base box to avoid clumsy 3-hand assembly. Wires are safely routed where the potential for pinching and errors are eliminated.
Adjustable for different applications: 0.1 | 0.5 | 0.75 | 1 Hz.
Satisfies EU requirements for fire alarm safety.
Provides ease of wiring and daisy-chain connection.
Provides electrical protection for control devices such as switching components and relays.
of several lights according to EN 54-23.
Achieves IK08 impact rating to endure harsh environments.
Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust.
A steel fixing clamp provides additional resistance to shock and vibration.
Integrated hole template adapts to many common electrical workboxes worldwide. Installs upright on enclosures, downward from ceiling, or vertically on walls.