PY L-S / PY L-S-RGB

PYRA® L-S and PYRA® L-S-RGB compact multifunctional LED lights

Most flexible, ultra bright RGB multi colour or single colour LED technology

  • Selectable signaling modes - No matter which signaling mode is required - you are able to choose the one that fits to your needs.
    • continuous steady on light (permanent warning or indication)
    • blinking light (highly efficient for permanent warning)
    • flashing light (higher perceptibility in alarm conditions)
  • Selectable Colour (RGB version only) - Not sure about the colour yet? One light for all your needs! PYRA® LED RGB permits to choose the colour you require. Stay flexible and keep your stock to a minimum!
  • External colour & mode control (RGB version only) - Whether operation or error indication or any other status - with PYRA® LED RGB you can state several situations with only one light. Feel free to choose and change colour and mode easily by remote control!
  • Selectable blink & flash frequencies - Adaptable to all your applications - select the frequency your gadget requires and boost the perceptibility.
  • Multi-voltage-power supply - Plug and play - made to connect with different voltages. No need to stock various units - Pyra® LED adapts to most machines and applications no matter the voltage!
  • Panel mount installation - Flat, smart, discrete, clean and 360° visible - fully integrable into the design of your machine and equipment!
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectiveness with signaling devices from Pfannenberg. Find out more.

multi colour LED (option)

warranty

protection system

NEMA 4/4X

impact-proof housing

brightness adjustable

operating temperature

EurAsian Conformity

UL approved

connector (optionally)

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter) single colour LED

Indicate Warning Alert
red
yellow
green
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Size of visual coverage (A x B x C in meter) multi-colour LED (RGB)

Indicate Warning Alert
red
yellow
green
blue
white
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPY L-S
Rated voltage115/230 V AC120V DC24V AC12-48 V DC
Rated frequency50/60 Hz-50/60 Hz-
Operating range95–265 V108-132 V21.6-26.4 V10–60 V
Rated current consumption (max)36 mA @ 230 V AC25 mA @ 120 V DC167 mA @ 24 V AC120 mA @ 24 V DC

Downloads

Description Type Size
Conformity_CE_585506679_Rev04_Apr26_PY L-x.pdf pdf 36 KB Download
Conformity_UKCA_585507032_Rev02_Apr26_PY L-x.pdf pdf 27 KB Download
QUICK GUIDE PY L-S pdf 2.5 MB Download
MANUAL PY L-S pdf 1.9 MB Download
Description Language Type Size Download

Product sheet

  • English
pdf 610 KB Download

3D-Models (IGS, SAT, STEP)

  • English
zip 1.2 MB Download

Pin assignment of optional M12 connector

  • English
  • German
pdf 470 KB Download

EAC certificate

  • Russian
pdf 300 KB Download

UL certificate

  • English
pdf 190 KB Download

EPLAN macro EDZ

  • English
zip 3.4 MB Download

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Ordering details

Ordering detailsPY L-S
Base colourLight/lens colourRated voltage115/230 V AC; 120V DC12-48 V DC
GreyRGB - all colours/whiteArticle number2151364805521513818055
GreyYellowArticle number2151364305521513813055
GreyAmberArticle number2151364405521513814055
GreyRedArticle number2151364505521513815055
GreyGreenArticle number2151364605521513816055

Other article numbers on request. Available lens colours are red, amber, yellow, green, blue and clear. RGB - multi colour version has got a white lens. Available standard base colours are grey and red.

Options / Accessories