PY L-S / PY L-S-RGB

PYRA® L-S and PYRA® L-S-RGB compact multifunctional LED lights

Most flexible, ultra bright RGB multi colour or single colour LED technology

  • Selectable signaling modes - No matter which signaling mode is required - you are able to choose the one that fits to your needs.
    • continuous steady on light (permanent warning or indication)
    • blinking light (highly efficient for permanent warning)
    • flashing light (higher perceptibility in alarm conditions)
  • Selectable Colour (RGB version only) - Not sure about the colour yet? One light for all your needs! PYRA® LED RGB permits to choose the colour you require. Stay flexible and keep your stock to a minimum!
  • External colour & mode control (RGB version only) - Whether operation or error indication or any other status - with PYRA® LED RGB you can state several situations with only one light. Feel free to choose and change colour and mode easily by remote control!
  • Selectable blink & flash frequencies - Adaptable to all your applications - select the frequency your gadget requires and boost the perceptibility.
  • Multi-voltage-power supply - Plug and play - made to connect with different voltages. No need to stock various units - PYRA® LED adapts to most machines and applications no matter the voltage!
  • Panel mount installation - Flat, smart, discrete, clean and 360° visible - fully integrable into the design of your machine and equipment!
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectiveness with signaling devices from Pfannenberg. Find out more.

multi colour LED (option)

warranty

protection system

NEMA 4/4X

impact-proof housing

brightness adjustable

operating temperature

EurAsian Conformity

UL approved

connector (optionally)

Pfannenberg 3D 覆盖范围

Size of visual coverage (A x B x C in meter) single colour LED

指示 警告 警报
红色
黄色
绿色
琥珀色
蓝色
无色
要显示其他值,请单击 CLEAR SELECTION(清除选择)字段。现在选择所需的镜头颜色或警报级别。

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Size of visual coverage (A x B x C in meter) multi-colour LED (RGB)

指示 警告 警报
红色
黄色
绿色
蓝色
白色
要显示其他值,请单击 CLEAR SELECTION(清除选择)字段。现在选择所需的镜头颜色或警报级别。

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

技术数据

Electrical dataPY L-S
Rated voltage115/230 V AC120V DC24V AC12-48 V DC
Rated frequency50/60 Hz-50/60 Hz-
Operating range95–265 V108-132 V21.6-26.4 V10–60 V
Rated current consumption (max)36 mA @ 230 V AC25 mA @ 120 V DC167 mA @ 24 V AC120 mA @ 24 V DC

下载

描述 类型 大小
Conformity_CE_085506679_Rev03_Mar24_PY L-x.pdf pdf 35 KB Download
Conformity_UKCA_085507032_Rev01_Mar24_PY L-x.pdf pdf 26 KB Download
QUICK GUIDE PY L-S pdf 2.2 MB Download
MANUAL PY L-S pdf 1.9 MB Download
描述 語言 类型 大小 下载

Product sheet

  • 英语
pdf 610 KB 下载

3D-Models (IGS, SAT, STEP)

  • 英语
zip 1.2 MB 下载

Pin assignment of optional M12 connector

  • 英语
  • 德语
pdf 320 KB 下载

Declaration of conformity

  • 德语
  • 英语
pdf 47 KB 下载

EAC certificate

  • 俄语
pdf 300 KB 下载

UL certificate

  • 英语
pdf 190 KB 下载

EPLAN macro EDZ

  • 英语
zip 3.4 MB 下载

MultiCAD-Data

订购信息

Ordering detailsPY L-S
Base colourLight/lens colourRated voltage115/230 V AC; 120V DC12-48 V DC
GreyRGB - all colours/whiteArticle number2151364805521513818055
GreyYellowArticle number2151364305521513813055
GreyAmberArticle number2151364405521513814055
GreyRedArticle number2151364505521513815055
GreyGreenArticle number2151364605521513816055

Other article numbers on request. Available lens colours are red, amber, yellow, green, blue and clear. RGB - multi colour version has got a white lens. Available standard base colours are grey and red.

选配件 / 配件