Data | PWS 71302 | ||
---|---|---|---|
Rated voltage ±10 % | 50/60 Hz AC | ||
230 V | |||
Cooling capacity at 780 l/h | W10/A35 | 12,500 W | |
Ambient temperature | +1 … +70 °C / +34 … +158 °F | ||
Water inlet temperature | +1 … +35 °C / +34 … +95 °F | ||
Degrees of protection according to EN 60529 | IP 55 | towards the electrical enclosure if used as intended by the manufacturer |
PWS 71302 12.5kW
Air/water heat exchanger 12500 W




• robust steel cover, easily paintable
• maintenance-free
• mounting-friendly seal, no elaborate reworking of the mounting cut-out
• integrated thermostat and solenoid valve for temperature control
• integrated temperature monitoring with alarm contact
• high performance based on low flow rate and low pressure drop
Technical data
Downloads
Ordering details
Ordering details | PWS 71302 |
---|---|
Rated voltage | 230 V AC |
Article number | 12057910055 |
Article numbers for other types on request.