CWB
CWB-Ex
CWB Ex Xenon Flash Light 5J 32cd zone 1, 2, 21, 22
12-48VDC 24VAC-DNV RAL1018 BU
Item number:
31006907000
The powerful CWB-ATEX Xenon flashing light provides reliable visual signaling in hazardous areas in Zones 1, 2, 21, and 22. It is designed for demanding industrial, chemical, petrochemical, and offshore applications.
- Ex‑approved device - Compliant for Zone 1/21 and Class Div areas
- High shock and vibration resistance - Ensuring reliable performance in demanding environments
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Ex e junction box - Easy wiring and fast installation without accessing Ex d enclosure
- Powerful xenon flash - High signaling effect and large coverage
Product information "CWB-ATEX 12-48DC 24-42AC PC BL"
The powerful CWB-ATEX Xenon flashing light provides reliable visual signaling in hazardous areas in Zones 1, 2, 21, and 22. It is designed for demanding industrial, chemical, petrochemical, and offshore applications.
- Ex‑approved device - Compliant for Zone 1/21 and Class Div areas
- High shock and vibration resistance - Ensuring reliable performance in demanding environments
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Ex e junction box - Easy wiring and fast installation without accessing Ex d enclosure
- Powerful xenon flash - High signaling effect and large coverage
- Item number
- 31006907000
- Rated voltage range (50Hz)
- 24-24 V
- Voltage range (50Hz)
- 24-42 V
- Rated voltage range (DC)
- 12-48 V
- Voltage range (DC)
- 12-48 V
- Voltage type
- AC/DC
- Light intensity (cd)
- 32 cd
- lens colour
- Blue
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (m)
- 131.12 m
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Zone group gas
- IIC
- Zone group dust
- IIIC
- Ex-zone range gas
- 1, 2
- Ex-zone range dust
- 21, 22
- Operating temp. range (°C)
- -40-50 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Yellow
- Housing material
- stainless steel (SS304, V2A)
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (kg)
- 1.5 kg
- GTIN (EAN)
- 4061131158394
- ETIM-Class
- EC001335
- Product dimensions (mm)
- 260 mm x 70 mm x 91 mm
- Item number
- 31006907000
- Rated voltage range (50Hz)
- 24-24 V
- Voltage range (50Hz)
- 24-42 V
- Rated voltage range (DC)
- 12-48 V
- Voltage range (DC)
- 12-48 V
- Voltage type
- AC/DC
- Light intensity (cd)
- 32 cd
- lens colour
- Blue
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (ft.)
- 430.19 ft.
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Zone group gas
- IIC
- Zone group dust
- IIIC
- Ex-zone range gas
- 1, 2
- Ex-zone range dust
- 21, 22
- Operating temp. Range (°F)
- -40-122 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Yellow
- Housing material
- stainless steel (SS304, V2A)
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (lb.)
- 3.31 lb.
- GTIN (EAN)
- 4061131158394
- ETIM-Class
- EC001335
- Product dimensions (inch)
- 10.24 inch x 2.76 inch x 3.58 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 552.15 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 552.15 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 928.91 KB | Download | |
| Certificate EX_ATEX | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.65 MB | Download | |
| Certificate EX_ATEX | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 96.22 KB | Download | |
| Conformity_CE_085506624_Rev16_Nov20_CWB_ATEX.pdf | N/A | 53.33 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 9.8 | 9.6 | 9.6 | |
| Warning | 19.6 | 19.2 | 19.2 | |
| Indicate | 44.1 | 43.2 | 43.2 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 32.2 | 31.5 | 31.5 | |
| Warning | 64.3 | 63 | 47.3 | |
| Indicate | 144.7 | 141.8 | 86.6 | |