Cabinet Cooling Units
DTS 3481C
DTS 3000 Series Cooling Unit Side Mount for washdown app. 6100W
SC 9006 R134a
Item number:
13384136158
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
Product information "DTS 3481C 460V 60Hz SC VAH"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
- Item number
- 13384136158
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 9006
- Controller name
- Standard Controller
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Noise level (EN ISO3741) 60Hz
- 81 dB(A)
- Number of phases
- 1
- Rated power consumption 60Hz
- 2431 W
- Pre-fuse type
- CC
- Pre-fuse value
- 7 A
- Cooling capacity at L35/L35 (60Hz, W)
- 6120 W
- Cooling capacity at L35/L35 (W) ETIM
- 6120 W
- Cooling capacity at L35/L50 (60Hz, W)
- 3407 W
- Amount of refrigerant (g)
- 650 g
- Type of refrigerant
- R134a
- Max. internal enclosure temp. (°C)
- 55 °C
- Min. internal enclosure temp. (°C)
- -4 °C
- Temperatur control
- Yes (1)
- Voltage range (60Hz)
- 400-460 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 2259 m³/h
- Airflow extern 60Hz (m3/h)
- 2259 m³/h
- Airflow intern 50Hz (m3/h)
- 1145 m³/h
- Airflow intern 60Hz (m3/h)
- 1145 m³/h
- Pre fuse type and value
- CC / 7 A
- controlled cooling capacity range (Watt)
- 3407-6120 W
- Temperature factory setpoint (°C)
- 10 °C
- Weight of the product (kg)
- 95.3 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131019428
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 1452 mm x 400 mm x 500 mm
- Item number
- 13384136158
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 9006
- Controller name
- Standard Controller
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Noise level (EN ISO3741) 60Hz
- 81 dB(A)
- Number of phases
- 1
- Rated power consumption 60Hz
- 2431 W
- Pre-fuse type
- CC
- Pre-fuse value
- 7 A
- Cooling capacity at L35/L35 (60Hz, BTU)
- 20901 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 11636 btu/h
- Amount of refrigerant (onze)
- 22.93 oz.
- Type of refrigerant
- R134a
- Max. internal enclosure temp. (°F)
- 131 °F
- Min. internal enclosure temp. (°F)
- 25 °F
- Temperatur control
- Yes (1)
- Voltage range (60Hz)
- 400-460 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 60Hz (cfm)
- 1330 cfm
- Airflow intern 60Hz (cfm)
- 674 cfm
- Pre fuse type and value
- CC / 7 A
- controlled cooling capacity range (BTU)
- 11741-20657 btu/h
- Temperature factory setpoint (°F)
- 50 °F
- Weight of the product (lb.)
- 210.1 lb.
- Operating temp. Range (°F)
- 32-131 °F
- GTIN (EAN)
- 4061131019428
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 57.17 inch x 15.8 inch x 19.7 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 10.06 MB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 182.06 KB | Download | |
| Certificate EAC | DE, EN, RU | 1.57 MB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 154.92 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 180.67 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.09 MB | Download | |
| Technical data sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.86 MB | Download | |
| Product drawing cutout | DE, EN, ES, FR, IT, PL, PT, RU, ZH | DXF | 6.7 KB | Download |
| Product sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.84 MB | Download |
Technical Drawings
DTS 3481C 460V 60Hz SC VAH
Mounting holes Ø 8 mm
- A
- 610 mm
- B
- 325 mm
- C
- 160 mm
- D
- 310 mm
- E
- 12.5 mm
- F
- 216 mm
- G
- 280 mm
- H
- 26 mm
- I
- 350 mm
- J
- 175 mm
- K
- 280 mm
- L
- 340 mm
- M
- 20 mm
- X
- 400 mm
- Y
- 1452 mm
- Z
- 500 mm
- A
- 24.02 in
- B
- 12.8 in
- C
- 6.3 in
- D
- 12.2 in
- E
- 0.49 in
- F
- 8.5 in
- G
- 11.02 in
- H
- 1.02 in
- I
- 13.78 in
- J
- 6.89 in
- K
- 11.02 in
- L
- 13.39 in
- M
- 0.79 in
- X
- 15.75 in
- Y
- 57.17 in
- Z
- 19.69 in
Dimensions