Cabinet Cooling Units
DTS 3185
DTS 3000 Series Cooling Unit Side Mount for washdown app. 2100W
460VAC 3~ SC 9006 R134a
Item number:
13383636159
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
Product information "DTS 3185 460V SC 316SS"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
- Item number
- 13383636159
- Colour lid/cover
- stainless steel
- Colour lid/cover RAL
- 9006
- Controller name
- Standard Controller
- Energy Efficiency Ratio 60Hz (EER)
- 1.6
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Noise level (EN ISO3741) 60Hz
- 70 dB(A)
- Number of phases
- 3
- Rated power consumption 60Hz
- 1496 W
- Pre-fuse type
- CC
- Pre-fuse value
- 5 A
- Cooling capacity at L35/L35 (60Hz, W)
- 2050 W
- Cooling capacity at L35/L35 (W) ETIM
- 2050 W
- Cooling capacity at L35/L50 (60Hz, W)
- 1100 W
- Amount of refrigerant (g)
- 825 g
- Type of refrigerant
- R134a
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 414-506 V
- Voltage range (60Hz)
- 414-506 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 1200 m³/h
- Airflow extern 60Hz (m3/h)
- 1200 m³/h
- Airflow intern 50Hz (m3/h)
- 580 m³/h
- Airflow intern 60Hz (m3/h)
- 580 m³/h
- Pre fuse type and value
- CC / 5 A
- controlled cooling capacity range (Watt)
- 1465-2051 W
- Weight of the product (kg)
- 49 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131067092
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 914 mm x 305 mm x 305 mm
- Item number
- 13383636159
- Colour lid/cover
- stainless steel
- Colour lid/cover RAL
- 9006
- Controller name
- Standard Controller
- Energy Efficiency Ratio 60Hz (EER)
- 1.6
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Noise level (EN ISO3741) 60Hz
- 70 dB(A)
- Number of phases
- 3
- Rated power consumption 60Hz
- 1496 W
- Pre-fuse type
- CC
- Pre-fuse value
- 5 A
- Cooling capacity at L35/L35 (60Hz, BTU)
- 6995 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 3753 btu/h
- Amount of refrigerant (onze)
- 29.1 oz.
- Type of refrigerant
- R134a
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 414-506 V
- Voltage range (60Hz)
- 414-506 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 60Hz (cfm)
- 341 cfm
- Pre fuse type and value
- CC / 5 A
- controlled cooling capacity range (BTU)
- 5000-7000 btu/h
- Weight of the product (lb.)
- 108 lb.
- Operating temp. Range (°F)
- 32-131 °F
- GTIN (EAN)
- 4061131067092
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 35.99 inch x 12 inch x 12 inch
- Build America, Buy America Act
- Yes
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 9.34 MB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 182.06 KB | Download | |
| Certificate EAC | DE, EN, RU | 1.57 MB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 154.92 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 180.67 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.09 MB | Download | |
| Product drawing cutout | DE, EN, ES, FR, IT, PL, PT, RU, ZH | DXF | 6.66 KB | Download |
| Technical data sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 769.62 KB | Download |
Technical Drawings
DTS 3185 460V SC 316SS
Mounting holes Ø 10 mm
- A
- 430 mm
- B
- 243 mm
- C
- 118 mm
- D
- 11 mm
- E
- 216 mm
- F
- 216 mm
- G
- 45 mm
- H
- 17 mm
- I
- 80 mm
- J
- 265 mm
- K
- 228 mm
- X
- 304 mm
- Y
- 918 mm
- Z
- 305 mm
- A
- 16.93 in
- B
- 9.57 in
- C
- 4.65 in
- D
- 0.43 in
- E
- 8.5 in
- F
- 8.5 in
- G
- 1.77 in
- H
- 0.67 in
- I
- 3.15 in
- J
- 10.43 in
- K
- 8.98 in
- X
- 11.97 in
- Y
- 36.14 in
- Z
- 12.01 in
Dimensions