Convection Heaters
FLH 75
Convection Heater 75W PTC cable
110-250VAC CBL CE UL
Item number:
17007505017
FLH radiant heaters are used in combination with a thermostat or hygrostat, predominantly for the avoidance of excessively low temperatures or excessively high humidity in the control cabinet. Different performance ratings from 10 to 150 Watts ensure that the correct heating power is always available. The total required heat can be distributed in a control cabinet according to needs.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Snap fastening
for 35 mm DIN-rail is
integrated - Easy mounting
- Construction without fan - Robust design and long product life
- Available with either terminal or connecting cable - Flexible connection options
- Self-limiting PTC technology - No overheating possible
Product information "FLH 075 rad.heat. 75W 110-250AC CBL"
FLH radiant heaters are used in combination with a thermostat or hygrostat, predominantly for the avoidance of excessively low temperatures or excessively high humidity in the control cabinet. Different performance ratings from 10 to 150 Watts ensure that the correct heating power is always available. The total required heat can be distributed in a control cabinet according to needs.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Snap fastening
for 35 mm DIN-rail is
integrated - Easy mounting
- Construction without fan - Robust design and long product life
- Available with either terminal or connecting cable - Flexible connection options
- Self-limiting PTC technology - No overheating possible
- El. heating power
- 75 W
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 110-250 V
- Voltage range (60Hz)
- 110-250 V
- Max. surface temp. (°C)
- 120 °C
- Operating temp. range (°C)
- -40-70 °C
- Type of connection
- Cable
- Weight of the product (kg)
- 0.51 kg
- GTIN (EAN)
- 4061131075455
- ETIM-Class
- EC000737
- Product dimensions (mm)
- 70 mm x 60 mm x 177 mm
- El. heating power
- 75 W
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 110-250 V
- Voltage range (60Hz)
- 110-250 V
- Max. surface temp. (°F)
- 248 °F
- Operating temp. Range (°F)
- -40-158 °F
- Protection system (UL 50E / NEMA 250)
- not classified
- Type of connection
- Cable
- Weight of the product (lb.)
- 1.125 lb.
- GTIN (EAN)
- 4061131075455
- ETIM-Class
- EC000737
- Product dimensions (inch)
- 2.76 inch x 2.36 inch x 6.97 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 2.26 MB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 43.27 KB | Download | |
| Certificate EAC | DE, EN, RU | 910.58 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 240.37 KB | Download | |
| Product sheet | DE | 149.61 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 149.61 KB | Download | |
| Certificate ULRECOG | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 238.8 KB | Download | |
| Certificate ULRECOG | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 453.34 KB | Download | |
| Manual FLH | N/A | 240.37 KB | Download | |
| Conformity_CE_085506659_Rev20_Oct20_FLH_PRH_010-150.pdf | N/A | 41.39 KB | Download | |
| Conformity_UKCA_085507002_Rev00_Sep21_FLH_PRH_010-150.pdf | N/A | 26.75 KB | Download |
Technical Drawings
FLH 075 rad.heat. 75W 110-250AC CBL
- L
- 500 mm
- X
- 70 mm
- Y1
- 140 mm
- Y2
- 35 mm
- Z
- 50 mm
- L
- 19.69 in
- X
- 2.76 in
- Y1
- 5.51 in
- Y2
- 1.38 in
- Z
- 1.97 in
Dimensions