Convection Heaters
FLH 150
Convection Heater 150W PTC clamp
24VDC CLP CE UL
Item number:
17015080007
FLH radiant heaters are used in combination with a thermostat or hygrostat, predominantly for the avoidance of excessively low temperatures or excessively high humidity in the control cabinet. Different performance ratings from 10 to 150 Watts ensure that the correct heating power is always available. The total required heat can be distributed in a control cabinet according to needs.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Snap fastening
for 35 mm DIN-rail is
integrated - Easy mounting
- Construction without fan - Robust design and long product life
- Available with either terminal or connecting cable - Flexible connection options
- Self-limiting PTC technology - No overheating possible
Product information "FLH 150 rad.heat. 150W 24 DC"
FLH radiant heaters are used in combination with a thermostat or hygrostat, predominantly for the avoidance of excessively low temperatures or excessively high humidity in the control cabinet. Different performance ratings from 10 to 150 Watts ensure that the correct heating power is always available. The total required heat can be distributed in a control cabinet according to needs.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Snap fastening
for 35 mm DIN-rail is
integrated - Easy mounting
- Construction without fan - Robust design and long product life
- Available with either terminal or connecting cable - Flexible connection options
- Self-limiting PTC technology - No overheating possible
- El. heating power
- 150 W
- Voltage type
- DC
- Number of phases
- 1
- Voltage range (DC)
- 21.6-26.4 V
- Max. surface temp. (°C)
- 150 °C
- Operating temp. range (°C)
- -40-70 °C
- Type of connection
- Spring clamp
- Weight of the product (kg)
- 0.77 kg
- GTIN (EAN)
- 4061131075998
- ETIM-Class
- EC000737
- Product dimensions (mm)
- 70 mm x 60 mm x 252 mm
- El. heating power
- 150 W
- Voltage type
- DC
- Number of phases
- 1
- Voltage range (DC)
- 21.6-26.4 V
- Max. surface temp. (°F)
- 302 °F
- Operating temp. Range (°F)
- -40-158 °F
- Protection system (UL 50E / NEMA 250)
- not classified
- Type of connection
- Spring clamp
- Weight of the product (lb.)
- 1.698 lb.
- GTIN (EAN)
- 4061131075998
- ETIM-Class
- EC000737
- Product dimensions (inch)
- 2.76 inch x 2.36 inch x 9.92 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 149.61 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 149.61 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 240.37 KB | Download | |
| Manual FLH | N/A | 240.37 KB | Download | |
| Conformity_CE_085506659_Rev20_Oct20_FLH_PRH_010-150.pdf | N/A | 41.39 KB | Download | |
| Conformity_UKCA_085507002_Rev00_Sep21_FLH_PRH_010-150.pdf | N/A | 26.75 KB | Download |