Fan Heaters
FLH 400
Fan-Heater 400W clamp
115VAC CLP CE UL
Item number:
17040015007
The FLH series of fan heaters consists of two versions with heating performance ratings of 250 and 400 Watts. This type of heating is ideal for use in larger electrical enclosures. It has an integrated fan that assists the natural convection and thus provides for fast and even distribution of the heat in the control cabinet.
- Fan distributed warm air - Ideal for large electrical enclosures
- Applicable in wide range of temperatures (xx-xx °C) - Globally usable
- Fan design with ball bearing - Guranteed long service life
- Operatable up to -40 °C - Ideal for extremly cold regions
- Many different performance ratings available - No oversizing of heating capacity
Product information "FLH 400 HEATER 400W 115 AC UL, connecting clamp"
The FLH series of fan heaters consists of two versions with heating performance ratings of 250 and 400 Watts. This type of heating is ideal for use in larger electrical enclosures. It has an integrated fan that assists the natural convection and thus provides for fast and even distribution of the heat in the control cabinet.
- Fan distributed warm air - Ideal for large electrical enclosures
- Applicable in wide range of temperatures (xx-xx °C) - Globally usable
- Fan design with ball bearing - Guranteed long service life
- Operatable up to -40 °C - Ideal for extremly cold regions
- Many different performance ratings available - No oversizing of heating capacity
- El. heating power
- 400 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (60Hz)
- 104-126 V
- Operating temp. range (°C)
- -40-70 °C
- Type of connection
- Spring clamp
- Weight of the product (kg)
- 1.2 kg
- GTIN (EAN)
- 4061131076933
- ETIM-Class
- EC000737
- Product dimensions (mm)
- 106 mm x 93 mm x 227 mm
- El. heating power
- 400 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (60Hz)
- 104-126 V
- Operating temp. Range (°F)
- -40-158 °F
- Protection system (UL 50E / NEMA 250)
- not classified
- Type of connection
- Spring clamp
- Weight of the product (lb.)
- 2.646 lb.
- GTIN (EAN)
- 4061131076933
- ETIM-Class
- EC000737
- Product dimensions (inch)
- 4.17 inch x 3.66 inch x 8.94 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 594.19 KB | Download |
| Certificate EAC | DE, EN, RU | 910.58 KB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 53.31 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 240.37 KB | Download | |
| Product sheet | DE | 385.88 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 385.88 KB | Download | |
| Certificate ULRECOG | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 238.8 KB | Download | |
| Certificate ULRECOG | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 453.34 KB | Download | |
| Manual FLH | N/A | 240.37 KB | Download | |
| Conformity_CE_085506659_Rev20_Oct20_FLH_PRH_010-150.pdf | N/A | 41.39 KB | Download | |
| Conformity_UKCA_085507002_Rev00_Sep21_FLH_PRH_010-150.pdf | N/A | 26.75 KB | Download |
Technical Drawings
FLH 400 HEATER 400W 115 AC UL, connecting clamp
- X
- 85 mm
- Y1
- 226.5 mm
- Y2
- 110 mm
- Y3
- 65 mm
- Z
- 104 mm
- X
- 3.35 in
- Y1
- 8.92 in
- Y2
- 4.33 in
- Y3
- 2.56 in
- Z
- 4.09 in
Dimensions