Fan Heaters
FLH 400
Fan-Heater 400W clamp
230VAC CLP CE UL
Item number:
17040010011
The FLH series of fan heaters consists of two versions with heating performance ratings of 250 and 400 Watts. This type of heating is ideal for use in larger electrical enclosures. It has an integrated fan that assists the natural convection and thus provides for fast and even distribution of the heat in the control cabinet.
- Fan distributed warm air - Ideal for large electrical enclosures
- Applicable in wide range of temperatures (xx-xx °C) - Globally usable
- Fan design with ball bearing - Guranteed long service life
- Operatable up to -40 °C - Ideal for extremly cold regions
- Many different performance ratings available - No oversizing of heating capacity
Product information "FLH 400 HEATER 400W 230 AC UL, connect.cable 90° rotated"
The FLH series of fan heaters consists of two versions with heating performance ratings of 250 and 400 Watts. This type of heating is ideal for use in larger electrical enclosures. It has an integrated fan that assists the natural convection and thus provides for fast and even distribution of the heat in the control cabinet.
- Fan distributed warm air - Ideal for large electrical enclosures
- Applicable in wide range of temperatures (xx-xx °C) - Globally usable
- Fan design with ball bearing - Guranteed long service life
- Operatable up to -40 °C - Ideal for extremly cold regions
- Many different performance ratings available - No oversizing of heating capacity
- El. heating power
- 400 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Max. surface temp. (°C)
- 85 °C
- Operating temp. range (°C)
- -40-70 °C
- Type of connection
- Spring clamp
- Weight of the product (kg)
- 1.2 kg
- GTIN (EAN)
- 4061131076766
- ETIM-Class
- EC000737
- Product dimensions (mm)
- 106 mm x 93 mm x 227 mm
- El. heating power
- 400 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Max. surface temp. (°F)
- 185 °F
- Operating temp. Range (°F)
- -40-158 °F
- Protection system (UL 50E / NEMA 250)
- not classified
- Type of connection
- Spring clamp
- Weight of the product (lb.)
- 2.646 lb.
- GTIN (EAN)
- 4061131076766
- ETIM-Class
- EC000737
- Product dimensions (inch)
- 4.17 inch x 3.661 inch x 8.937 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 53.31 KB | Download | |
| Product sheet | DE | 385.88 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 385.88 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 240.37 KB | Download | |
| Certificate EAC | DE, EN, RU | 910.58 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 238.8 KB | Download | |
| Manual FLH | N/A | 240.37 KB | Download | |
| Conformity_CE_085506659_Rev20_Oct20_FLH_PRH_010-150.pdf | N/A | 41.39 KB | Download | |
| Conformity_UKCA_085507002_Rev00_Sep21_FLH_PRH_010-150.pdf | N/A | 26.75 KB | Download |
Technical Drawings
FLH 400 HEATER 400W 230 AC UL, connect.cable 90° rotated
- X
- 85 mm
- Y1
- 226.5 mm
- Y2
- 110 mm
- Y3
- 65 mm
- Z
- 104 mm
- X
- 3.35 in
- Y1
- 8.92 in
- Y2
- 4.33 in
- Y3
- 2.56 in
- Z
- 4.09 in
Dimensions