Prefilter for Cooling Units
AF DTS 3000
Aluminum filter 196 mm x 200 mm
1pcs
Item number:
18881500005
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
Product information "FM ALU DTS 3041 / 3061"
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
- Item number
- 18881500005
- Type of filter media
- Aluminum filter
- Cutout dimensions (inch)
- 7.72 inch x 7.874 inch
- Colour item
- Aluminium
- Weight of the product (kg)
- 0.06 kg
- GTIN (EAN)
- 4061131098072
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 196 mm x 200 mm x 8 mm
- Item number
- 18881500005
- Type of filter media
- Aluminum filter
- Cutout dimensions (inch)
- 7.72 inch x 7.874 inch
- Colour item
- Aluminium
- Weight of the product (lb.)
- 0.132 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131098072
- Product dimensions (inch)
- 7.72 inch x 7.874 inch x 0.315 inch
Technical Data