Prefilter for Cooling Units
AF DTS 3000
Aluminum filter 400 mm x 330 mm
1pcs
Item number:
18881500007
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
Product information "FM ALU DTS 32x5"
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
- Item number
- 18881500007
- Type of filter media
- Aluminum filter
- Cutout dimensions (inch)
- 15.75 inch x 12.99 inch
- Colour item
- Aluminium
- Weight of the product (kg)
- 0.04 kg
- GTIN (EAN)
- 4061131098096
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 400 mm x 330 mm x 10 mm
- Item number
- 18881500007
- Type of filter media
- Aluminum filter
- Cutout dimensions (inch)
- 15.75 inch x 12.99 inch
- Colour item
- Aluminium
- Weight of the product (lb.)
- 0.088 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131098096
- Product dimensions (inch)
- 15.75 inch x 12.99 inch x 0.394 inch
Technical Data