Prefilter for Cooling Units
AF DTS 3000
Aluminum filter
1pcs
Item number:
18881500001
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
Product information "FM ALU DTS 32x1"
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
- Item number
- 18881500001
- Type of filter media
- Aluminum filter
- Colour item
- Aluminium
- Weight of the product (kg)
- 0.11 kg
- GTIN (EAN)
- 4061131098034
- ETIM-Class
- EC002513
- Item number
- 18881500001
- Type of filter media
- Aluminum filter
- Colour item
- Aluminium
- Weight of the product (lb.)
- 0.243 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131098034
Technical Data