Prefilter for Cooling Units
AF DTS 3000
Aluminum filter 430 mm x 349 mm
1pcs
Item number:
18881500009
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
Product information "FM ALU DTS 3141"
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection.
- Item number
- 18881500009
- Type of filter media
- Aluminum filter
- Cutout dimensions (inch)
- 16.93 inch x 13.74 inch
- Colour item
- Aluminium
- Weight of the product (kg)
- 0.38 kg
- GTIN (EAN)
- 4061131098119
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 430 mm x 349 mm x 12 mm
- Item number
- 18881500009
- Type of filter media
- Aluminum filter
- Cutout dimensions (inch)
- 16.93 inch x 13.74 inch
- Colour item
- Aluminium
- Weight of the product (lb.)
- 0.838 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131098119
- Product dimensions (inch)
- 16.93 inch x 13.74 inch x 0.472 inch
Technical Data