Fan Heaters
PFH-M 1200
Compact Fan-Heater 1200W PTC
230VAC CE
Item number:
17097010602
- Fan distributed warm air - Ideal for large electrical enclosures
- Applicable in wide range of temperatures (xx-xx °C) - Globally usable
- Fan design with ball bearing - Guranteed long service life
- Operatable up to -40 °C - Ideal for extremly cold regions
Product information "PFH 1200M 230V 2-W"
- Fan distributed warm air - Ideal for large electrical enclosures
- Applicable in wide range of temperatures (xx-xx °C) - Globally usable
- Fan design with ball bearing - Guranteed long service life
- Operatable up to -40 °C - Ideal for extremly cold regions
- El. heating power
- 1200 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Operating temp. range (°C)
- 15-55 °C
- Weight of the product (kg)
- 0.55 kg
- GTIN (EAN)
- 4061131245650
- ETIM-Class
- EC000737
- Product dimensions (mm)
- 126 mm x 88 mm x 142 mm
- El. heating power
- 1200 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Operating temp. Range (°F)
- 59-131 °F
- Protection system (UL 50E / NEMA 250)
- not classified
- Weight of the product (lb.)
- 1.63 lb.
- GTIN (EAN)
- 4061131245650
- ETIM-Class
- EC000737
- Product dimensions (inch)
- 5.59 inch x 3.46 inch x 4.84 inch
Technical Data