Fan Heaters
PFH-M 300
Compact Fan-Heater 300W PTC
230VAC CE
Item number:
17036010601
- Fan distributed warm air - Ideal for large electrical enclosures
- Applicable in wide range of temperatures (xx-xx °C) - Globally usable
- Fan design with ball bearing - Guranteed long service life
- Operatable up to -40 °C - Ideal for extremly cold regions
Product information "PFH 300M 230V ALC 3-W"
- Fan distributed warm air - Ideal for large electrical enclosures
- Applicable in wide range of temperatures (xx-xx °C) - Globally usable
- Fan design with ball bearing - Guranteed long service life
- Operatable up to -40 °C - Ideal for extremly cold regions
- El. heating power
- 300 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Operating temp. range (°C)
- 15-55 °C
- Weight of the product (kg)
- 0.33 kg
- GTIN (EAN)
- 4061131076704
- ETIM-Class
- EC000737
- Product dimensions (mm)
- 66 mm x 78 mm x 90 mm
- El. heating power
- 300 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Operating temp. Range (°F)
- 59-131 °F
- Protection system (UL 50E / NEMA 250)
- not classified
- Weight of the product (lb.)
- 0.73 lb.
- GTIN (EAN)
- 4061131076704
- ETIM-Class
- EC000737
- Product dimensions (inch)
- 3.54 inch x 2.6 inch x 3.07 inch
Technical Data
Technical Drawings
PFH 300M 230V ALC 3-W
- X
- 66 mm
- Y
- 90 mm
- Z
- 78 mm
Dimensions