DTI 9021 Partially Recessed Cooling Unit
The DTI 9000 series cooling units are characterized by their particularly compact and tested design. Due to the partially recessed mounting in the side or door, they support to kept the transport and escape routes clear. The Pfannenberg cooling units are generally used where reliable cooling is a must and where safety for man, machine and the environment is required.
The advantages of the series at a glance:
- The compact design is ideal for flat electrical cabinets, control consoles and operating units
- The units have an integrated fault contact and door contact
- Quick and easy installation
產品資訊 "DTI 9021 Partially Recessed Cooling Unit"
The DTI 9000 series cooling units are characterized by their particularly compact and tested design. Due to the partially recessed mounting in the side or door, they support to kept the transport and escape routes clear. The Pfannenberg cooling units are generally used where reliable cooling is a must and where safety for man, machine and the environment is required.
The advantages of the series at a glance:
- The compact design is ideal for flat electrical cabinets, control consoles and operating units
- The units have an integrated fault contact and door contact
- Quick and easy installation
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| 3D-model_STEP_DTI9021_115_230v | - | file/zip | 1.84 MB | Download |
| 3D-model_STEP_DTI9021_115_230v | - | file/zip | 1.84 MB | Download |
| Manual DTFI/DTI 9021 | N/A | 1.6 MB | Download | |
| Suppl. DTI/DTFI 9021 115V 60Hz | N/A | 417.39 KB | Download | |
| Conformity DTx 9xx1 | N/A | 66.85 KB | Download | |
| Conformity_UKCA_085507005_Rev00_Sep21_DTI_DTS9xx1.pdf | N/A | 37.75 KB | Download |
Technical Drawings
DTI 9021 Partially Recessed Cooling Unit
Mounting holes Ø 8 mm and cut-out radii R20
- A
- 289 mm
- B
- 304 mm
- C
- 304 mm
- D
- 210 mm
- E
- 7,5 mm
- X
- 385 mm
- Y
- 329 mm
- Z1
- 178 mm
- Z2
- 67 mm
- A
- 11,38 in
- B
- 11,97 in
- C
- 11,97 in
- D
- 8,27 in
- E
- 0,3 in
- X
- 15,16 in
- Y
- 12,95 in
- Z1
- 7,01 in
- Z2
- 2,64 in