PWS 7032 0.3kW

Air/water heat exchanger 300 W

• robust steel cover, easily paintable
• maintenance-free
• mounting-friendly seal, no elaborate reworking of the mounting cut-out

side mounting

protection system

Technical data

DataPWS 7032
Rated voltage ±10 %DC
24 V
Cooling capacity at 200 l/hW10/A35300 W
Ambient temperature+1 … +70 °C / +34 … +158 °F
Water inlet temperature+1 … +35 °C / +34 … +95 °F
Degrees of protection
according to EN 60529
IP 55towards the electrical enclosure
if used as intended by the manufacturer

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
CE DECLARATION pdf 240 KB Download
Supplement PWS 7032 assembled pdf 330 KB Download
Manual PWS 7032 pdf 800 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 290 KB Download

Cut-out

pdf 97 KB Download

Ordering details

Ordering detailsPWS 7032
Rated voltage24 V DC
Article number12050380055

Article numbers for other types on request.