PWS 7000
PWS 7062
Air/Water heat exchanger Side Mount 600W IP55/NEMA 3R/4
115VAC 7035
Item number:
12050617055
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
Product information "PWS 7062 115V NV 7035"
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
- Item number
- 12050617055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 60Hz
- 0.65 A
- Inrush current 60Hz
- 1.3 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Noise level (EN ISO3741) 50Hz
- 48 dB(A)
- Number of phases
- 1
- Rated power consumption 60Hz
- 0.06 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 200L)
- 600 W
- Cooling capacity at W10/A35 (60Hz, W, 200L)
- 600 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 8 °C
- Voltage range (60Hz)
- 104-126 V
- Rated voltage range (50Hz)
- 115-115 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 82 cfm
- Airflow intern 50Hz (m3/h)
- 140 m³/h
- Operating temp. range (°C)
- 1-70 °C
- Weight of the product (kg)
- 6 kg
- GTIN (EAN)
- 4061131035893
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 500 mm x 200 mm x 100 mm
- Item number
- 12050617055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 60Hz
- 0.65 A
- Inrush current 60Hz
- 1.3 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Noise level (EN ISO3741) 50Hz
- 48 dB(A)
- Number of phases
- 1
- Rated power consumption 60Hz
- 0.06 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Cooling capacity at W10/A35 (60Hz, BTU, 200L)
- 2047 btu/h
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 46 °F
- Voltage range (60Hz)
- 104-126 V
- Rated voltage range (50Hz)
- 115-115 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 82 cfm
- Airflow intern 50Hz (m3/h)
- 140 m³/h
- Operating temp. Range (°F)
- 34-158 °F
- Weight of the product (lb.)
- 13 lb.
- GTIN (EAN)
- 4061131035893
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 19.7 inch x 7.9 inch x 3.9 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 1.14 MB | Download |
| Certificate EAC | DE, EN, RU | 1.64 MB | Download | |
| Product sheet | DE | 244.22 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 244.22 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 229.67 KB | Download | |
| Manual PWx | N/A | 373.8 KB | Download | |
| Manual PWx | N/A | 584.91 KB | Download | |
| Supplement PWS 7062/ 7102 BHS | N/A | 225.37 KB | Download | |
| Supplement PWS 7062 / 7102 NV | N/A | 270.61 KB | Download | |
| Supplement PWS 7062 / 7102 NV | N/A | 270.61 KB | Download | |
| Supplement PWS 7062/ 7102 115V | N/A | 269.86 KB | Download | |
| Supplement PWS 7062/ 7102 115V | N/A | 269.86 KB | Download | |
| Conformity PWS 7002 - 71002 | N/A | 354.45 KB | Download | |
| Conformity PWS 7002 - 71002 | N/A | 73.18 KB | Download | |
| CE DECLARATION | N/A | 226.05 KB | Download | |
| Manual PWx | N/A | 796.43 KB | Download | |
| CE DECLARATION | N/A | 231.67 KB | Download |
Technical Drawings
PWS 7062 115V NV 7035
Mounting holes Ø 8 mm
- A
- 440 mm
- B
- 170 mm
- C
- 150 mm
- D
- 10 mm
- E
- 465 mm
- F
- 15 mm
- X
- 200 mm
- Y
- 500 mm
- Z
- 100 mm
- A
- 17.32 in
- B
- 6.69 in
- C
- 5.91 in
- D
- 0.39 in
- E
- 18.31 in
- F
- 0.59 in
- X
- 7.87 in
- Y
- 19.69 in
- Z
- 3.94 in
Dimensions