PWS 7000
PWS 7502
Air/Water heat exchanger Side Mount 4657W IP55/NEMA 3R/4
115VAC 7035
Item number:
12055017050
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
Product information "PWS 7502 115V NV 7035 w/o MV, w/o thermostat, no UL"
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
- Item number
- 12055017050
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 60Hz
- 2.81 A
- Inrush current 60Hz
- 8 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Noise level (EN ISO3741) 50Hz
- 57 dB(A)
- Number of phases
- 1
- Rated power consumption 60Hz
- 0.323 W
- Pre-fuse type
- gG
- Pre-fuse value
- 4 A
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 200L)
- 4657 W
- Cooling capacity at W10/A35 (50Hz, W, 400L)
- 5200 W
- Cooling capacity at W10/A35 (60Hz, W, 200L)
- 4657 W
- Cooling capacity at W10/A35 (60Hz, W, 400L)
- 5200 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Voltage range (60Hz)
- 104-126 V
- Rated voltage range (50Hz)
- 115-115 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 1001 cfm
- Airflow intern 50Hz (m3/h)
- 1700 m³/h
- Operating temp. range (°C)
- 1-70 °C
- Weight of the product (kg)
- 39 kg
- GTIN (EAN)
- 4061131037507
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 1400 mm x 460 mm x 239 mm
- Item number
- 12055017050
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 60Hz
- 2.81 A
- Inrush current 60Hz
- 8 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Noise level (EN ISO3741) 50Hz
- 57 dB(A)
- Number of phases
- 1
- Rated power consumption 60Hz
- 0.323 W
- Pre-fuse type
- gG
- Pre-fuse value
- 4 A
- Cooling capacity at W10/A35 (60Hz, BTU, 400L)
- 17743 btu/h
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Voltage range (60Hz)
- 104-126 V
- Rated voltage range (50Hz)
- 115-115 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 1001 cfm
- Airflow intern 50Hz (m3/h)
- 1700 m³/h
- Operating temp. Range (°F)
- 34-158 °F
- Weight of the product (lb.)
- 86 lb.
- GTIN (EAN)
- 4061131037507
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 55.1 inch x 18.1 inch x 9.3 inch
Technical Data