PWS 7000
PWS 7102
Air/Water heat exchanger Side Mount 950W IP55/NEMA Type 12/3R/4/4X
230VAC 9006
Item number:
12051010253
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
Product information "PWS 7102 230V AC 50/60 304SS UL"
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
- Item number
- 12051010253
- Colour lid/cover
- stainless steel
- Colour lid/cover RAL
- 9006
- Rated frequency
- 50 Hz
- Max. current consumption 60Hz
- 0.4 A
- Inrush current 60Hz
- 1.8 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- Type 12/3R/4/4X
- Number of phases
- 1
- Pre-fuse type
- CC
- Pre-fuse value
- 4 A
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 200L)
- 950 W
- Cooling capacity at W10/A35 (60Hz, W, 200L)
- 950 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 10 °C
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range (50Hz)
- 230-230 V
- Voltage type
- AC
- Operating temp. range (°C)
- 1-70 °C
- Weight of the product (kg)
- 7.5 kg
- GTIN (EAN)
- 4061131036036
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 500 mm x 200 mm x 138 mm
- Item number
- 12051010253
- Colour lid/cover
- stainless steel
- Colour lid/cover RAL
- 9006
- Rated frequency
- 50 Hz
- Max. current consumption 60Hz
- 0.4 A
- Inrush current 60Hz
- 1.8 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- Type 12/3R/4/4X
- Number of phases
- 1
- Pre-fuse type
- CC
- Pre-fuse value
- 4 A
- Cooling capacity at W10/A35 (60Hz, BTU, 200L)
- 3241 btu/h
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 50 °F
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range (50Hz)
- 230-230 V
- Voltage type
- AC
- Operating temp. Range (°F)
- 34-158 °F
- Weight of the product (lb.)
- 16.54 lb.
- GTIN (EAN)
- 4061131036036
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 19.69 inch x 7.87 inch x 5.433 inch
Technical Data
Technical Drawings
PWS 7102 230V AC 50/60 304SS UL
Mounting holes Ø 8 mm
- A
- 280 mm
- B
- 463 mm
- C
- 112 mm
- D
- 37 mm
- E
- 904 mm
- F
- 340 mm
- X
- 400 mm
- Y
- 950 mm
- Z
- 190 mm
- A
- 11.02 in
- B
- 18.19 in
- C
- 4.41 in
- D
- 1.47 in
- E
- 35.59 in
- F
- 13.39 in
- X
- 15.75 in
- Y
- 37.4 in
- Z
- 7.48 in
Dimensions