PWS 7000
PWS 7032
Air/Water heat exchanger Side Mount 300W IP55/NEMA 3R/4
7035
Item number:
12050380055
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
Product information "PWS 7032 300W 24VDC 7035"
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
- Item number
- 12050380055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Max. current consumption 50Hz
- 0.31 A
- Inrush current 50Hz
- 1 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Noise level (EN ISO3741) 50Hz
- 63 dB(A)
- Rated power consumption 50Hz
- 0.0075 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 200L)
- 300 W
- Cooling capacity at W10/A35 (50Hz, W, 400L)
- 335 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Voltage range (DC)
- 21.6-26.4 V
- Voltage type
- DC
- Airflow intern 50Hz (cfm)
- 47 cfm
- Airflow intern 50Hz (m3/h)
- 80 m³/h
- Operating temp. range (°C)
- 1-70 °C
- Weight of the product (kg)
- 5 kg
- GTIN (EAN)
- 4061131255321
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 300 mm x 150 mm x 85 mm
- Item number
- 12050380055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Max. current consumption 50Hz
- 0.31 A
- Inrush current 50Hz
- 1 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Noise level (EN ISO3741) 50Hz
- 63 dB(A)
- Rated power consumption 50Hz
- 0.0075 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Cooling capacity at W10/A35 (50Hz, BTU, 200L)
- 1024 btu/h
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Voltage range (DC)
- 21.6-26.4 V
- Voltage type
- DC
- Airflow intern 50Hz (cfm)
- 47 cfm
- Airflow intern 50Hz (m3/h)
- 80 m³/h
- Operating temp. Range (°F)
- 34-158 °F
- Weight of the product (lb.)
- 7 lb.
- GTIN (EAN)
- 4061131255321
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 11.8 inch x 5.9 inch x 3.7 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 287.16 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 287.16 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 778.04 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 3.72 MB | Download |
| CE DECLARATION | N/A | 226.05 KB | Download | |
| Supplement PWS 7032 assembled | N/A | 318.17 KB | Download | |
| Supplement PWS 7032 assembled | N/A | 309.83 KB | Download | |
| Manual PWS 7032 | N/A | 778.04 KB | Download | |
| Manual PWS 7032 | N/A | 689.33 KB | Download | |
| 785408505 Manual PWS 7032.pdf | N/A | 3 MB | Download | |
| CE DECLARATION | N/A | 231.67 KB | Download |
Technical Drawings
PWS 7032 300W 24VDC 7035
- X
- 150 mm
- Y
- 300 mm
- Z
- 93 mm
- X
- 5.91 in
- Y
- 11.81 in
- Z
- 3.66 in
Dimensions