PWS 7000
PWS 71302
Air/Water heat exchanger Side Mount 10000W IP55/NEMA 3R/4
230VAC 7035
Item number:
12057910055
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
Product information "PWS 71302 230V 7035 "
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
- Item number
- 12057910055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 50 Hz
- Max. current consumption 50Hz
- 2.37 A
- Max. current consumption 60Hz
- 2.36 A
- Inrush current 50Hz
- 2.48 A
- Inrush current 60Hz
- 2.48 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Noise level (EN ISO3741) 50Hz
- 66 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.82 W
- Rated power consumption 60Hz
- 1.2 W
- Pre-fuse type
- T
- Pre-fuse value
- 4 A
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 200L)
- 10000 W
- Cooling capacity at W10/A35 (50Hz, W, 400L)
- 11167 W
- Cooling capacity at W10/A35 (50Hz, W, 780L)
- 12500 W
- Cooling capacity at W10/A35 (60Hz, W, 780L)
- 12500 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range (50Hz)
- 230-230 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 3396 cfm
- Airflow intern 50Hz (m3/h)
- 5770 m³/h
- Operating temp. range (°C)
- 1-70 °C
- Weight of the product (kg)
- 85 kg
- GTIN (EAN)
- 4061131251187
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 2000 mm x 600 mm x 400 mm
- Item number
- 12057910055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 50 Hz
- Max. current consumption 50Hz
- 2.37 A
- Max. current consumption 60Hz
- 2.36 A
- Inrush current 50Hz
- 2.48 A
- Inrush current 60Hz
- 2.48 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Noise level (EN ISO3741) 50Hz
- 66 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.82 W
- Rated power consumption 60Hz
- 1.2 W
- Pre-fuse type
- T
- Pre-fuse value
- 4 A
- Cooling capacity at W10/A35 (50Hz, BTU, 780L)
- 42651 btu/h
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range (50Hz)
- 230-230 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 3396 cfm
- Airflow intern 50Hz (m3/h)
- 5770 m³/h
- Operating temp. Range (°F)
- 34-158 °F
- Weight of the product (lb.)
- 176 lb.
- GTIN (EAN)
- 4061131251187
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 78.8 inch x 23.6 inch x 15.7 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 266.15 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 266.15 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.41 MB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 3.39 MB | Download |
| Supplement PWS 71302 230V | N/A | 296.9 KB | Download | |
| CE DECLARATION | N/A | 226.05 KB | Download | |
| Manual PWx | N/A | 795.38 KB | Download | |
| Manual PWx | N/A | 708.12 KB | Download | |
| CE DECLARATION | N/A | 231.67 KB | Download |
Technical Drawings
PWS 71302 230V 7035
Mounting holes Ø 8 mm
- X
- 598 mm
- Y
- 2000 mm
- Z
- 399 mm
- X
- 23.54 in
- Y
- 78.74 in
- Z
- 15.71 in
Dimensions