PWS 7000
PWS 7502
Air/Water heat exchanger Side Mount 4657W IP55/NEMA 3R/4
230VAC 7035
Item number:
12055010055
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
Product information "PWS 7502 230V NV 7035 UL"
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
- Item number
- 12055010055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 50Hz
- 1.3 A
- Max. current consumption 60Hz
- 1.7 A
- Inrush current 50Hz
- 5.8 A
- Inrush current 60Hz
- 6.6 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Noise level (EN ISO3741) 50Hz
- 57 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.295 W
- Rated power consumption 60Hz
- 0.385 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 200L)
- 4657 W
- Cooling capacity at W10/A35 (50Hz, W, 400L)
- 5200 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 8 °C
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range (50Hz)
- 230-230 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 853 cfm
- Airflow intern 50Hz (m3/h)
- 1450 m³/h
- Operating temp. range (°C)
- 1-70 °C
- Weight of the product (kg)
- 39 kg
- GTIN (EAN)
- 4061131037293
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 1400 mm x 460 mm x 239 mm
- Item number
- 12055010055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 50Hz
- 1.3 A
- Max. current consumption 60Hz
- 1.7 A
- Inrush current 50Hz
- 5.8 A
- Inrush current 60Hz
- 6.6 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Noise level (EN ISO3741) 50Hz
- 57 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.295 W
- Rated power consumption 60Hz
- 0.385 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Cooling capacity at W10/A35 (50Hz, BTU, 400L)
- 17743 btu/h
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 46 °F
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range (50Hz)
- 230-230 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 853 cfm
- Airflow intern 50Hz (m3/h)
- 1450 m³/h
- Operating temp. Range (°F)
- 34-158 °F
- Weight of the product (lb.)
- 86 lb.
- GTIN (EAN)
- 4061131037293
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 55.1 inch x 18.1 inch x 9.3 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 163.02 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 163.02 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 238.17 KB | Download | |
| Certificate EAC | DE, EN, RU | 1.64 MB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 229.67 KB | Download | |
| Manual PWx | N/A | 373.8 KB | Download | |
| Manual PWx | N/A | 584.91 KB | Download | |
| Supplement PWS 7502 | N/A | 238.17 KB | Download | |
| Supplement PWS 7502 | N/A | 238.17 KB | Download | |
| Conformity PWS 7002 - 71002 | N/A | 354.45 KB | Download | |
| Conformity PWS 7002 - 71002 | N/A | 73.18 KB | Download | |
| CE DECLARATION | N/A | 226.05 KB | Download | |
| Manual PWx | N/A | 796.43 KB | Download | |
| CE DECLARATION | N/A | 231.67 KB | Download |
Technical Drawings
PWS 7502 230V NV 7035 UL
Mounting holes Ø 8 mm
- A
- 440 mm
- B
- 711.5 mm
- C
- 180 mm
- D
- 20 mm
- E
- 455 mm
- F
- 420 mm
- G
- 350 mm
- X
- 460 mm
- Y
- 1400 mm
- Z
- 239 mm
- A
- 17.32 in
- B
- 28.01 in
- C
- 7.09 in
- D
- 0.79 in
- E
- 17.91 in
- F
- 16.54 in
- G
- 13.78 in
- X
- 18.11 in
- Y
- 55.12 in
- Z
- 9.41 in
Dimensions