PWS 7000
PWS 71002
Air/Water heat exchanger Side Mount 8333W IP55/NEMA 3R/4
400VAC 3~
Item number:
12057802051
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
Product information "PWS 71002 400V 3~ RAL"
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Rugged construction - Industrial‑grade design with removable steel cover for straightforward access
- Item number
- 12057802051
- Rated frequency
- 60 Hz
- Max. current consumption 50Hz
- 1.9 A
- Max. current consumption 60Hz
- 2.2 A
- Inrush current 50Hz
- 8.3 A
- Inrush current 60Hz
- 9.4 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Noise level (EN ISO3741) 50Hz
- 66 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 1.05 W
- Rated power consumption 60Hz
- 1.45 W
- Pre-fuse type
- gG
- Pre-fuse value
- 4 A
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 200L)
- 8333 W
- Cooling capacity at W10/A35 (50Hz, W, 400L)
- 9306 W
- Cooling capacity at W10/A35 (60Hz, W, 200L)
- 10000 W
- Cooling capacity at W10/A35 (50Hz, W, 500L)
- 10000 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 8 °C
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 360-440 V
- Rated voltage range (50Hz)
- 400-400 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 4079 cfm
- Airflow intern 50Hz (m3/h)
- 6930 m³/h
- Operating temp. range (°C)
- 1-70 °C
- Weight of the product (kg)
- 73 kg
- GTIN (EAN)
- 4061131038573
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 1800 mm x 600 mm x 315 mm
- Item number
- 12057802051
- Rated frequency
- 60 Hz
- Max. current consumption 50Hz
- 1.9 A
- Max. current consumption 60Hz
- 2.2 A
- Inrush current 50Hz
- 8.3 A
- Inrush current 60Hz
- 9.4 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Noise level (EN ISO3741) 50Hz
- 66 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 1.05 W
- Rated power consumption 60Hz
- 1.45 W
- Pre-fuse type
- gG
- Pre-fuse value
- 4 A
- Cooling capacity at W10/A35 (60Hz, BTU, 200L)
- 34121 btu/h
- Cooling capacity at W10/A35 (50Hz, BTU, 500L)
- 34121 btu/h
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 46 °F
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 360-440 V
- Rated voltage range (50Hz)
- 400-400 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 4079 cfm
- Airflow intern 50Hz (m3/h)
- 6930 m³/h
- Operating temp. Range (°F)
- 34-158 °F
- Weight of the product (lb.)
- 161 lb.
- GTIN (EAN)
- 4061131038573
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 70.9 inch x 23.6 inch x 12.4 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 182.88 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 182.88 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 389.65 KB | Download | |
| Certificate EAC | DE, EN, RU | 1.64 MB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 229.67 KB | Download | |
| Manual PWx | N/A | 369.24 KB | Download | |
| Manual PWx | N/A | 369.24 KB | Download | |
| Supplement PWS 71002 400V | N/A | 389.65 KB | Download | |
| Supplement PWS 71002 400V | N/A | 389.65 KB | Download | |
| Conformity PWS 7002 - 71002 | N/A | 354.45 KB | Download | |
| Conformity PWS 7002 - 71002 | N/A | 73.18 KB | Download | |
| CE DECLARATION | N/A | 226.05 KB | Download | |
| Manual PWx | N/A | 795.38 KB | Download | |
| CE DECLARATION | N/A | 231.67 KB | Download |
Technical Drawings
PWS 71002 400V 3~ RAL
Mounting holes Ø 8 mm
- A
- 500 mm
- B
- 500 mm
- C
- 775 mm
- D
- 350 mm
- E
- 15 mm
- F
- 270 mm
- G
- 260 mm
- H
- 370 mm
- I
- 250 mm
- J
- 150 mm
- K
- 450 mm
- L
- 530 mm
- X
- 600 mm
- Y
- 1800 mm
- Z
- 315 mm
- A
- 19.69 in
- B
- 19.69 in
- C
- 30.51 in
- D
- 13.78 in
- E
- 0.59 in
- F
- 10.63 in
- G
- 10.24 in
- H
- 14.57 in
- I
- 9.84 in
- J
- 5.91 in
- K
- 17.72 in
- L
- 20.87 in
- X
- 23.62 in
- Y
- 70.87 in
- Z
- 12.4 in
Dimensions