Standard versatility.

For enclosures with very limited space inside, our Slim Line Filterfans® offer the perfect solution. Another option is colour, in addition to our grey RAL 7035 we also have black RAL 9011 Filterfans® and exhaust filters. We can even match a customer’s colour specification to complement their machine design.

  • Slim Line Filterfan IP 55: Powerful, compact design, high protection against dust and against water jets from any angle.
  • RAL 9011 Indoor Filterfan IP 54: High protection against dust and water droplets.
  1. 1

    High performance with 300 % longer service life

    Innovative fluted structure of the filter mat.

  2. 2

    Low installation depth

    No collision with built-in components.

  3. 3

    UV resistant

    for outdoor and indoor applications.

  4. 4

    Quick and easy maintenance

    Tool-free filter mat replacement in seconds with our innovative click mechanism.

  5. 5

    IP 55 hose-proof

    Increased protection for humid environment.

 

Filterfans® in RAL 9011.

Air flow: 25–875 m³/h.
 
 

size

size

size

size

size

protection system

tool-less filter mat changing

tool-less mounting

black/RAL 9011
 

Exhaust filters in RAL 9011.

 
 

size

size

size

size

size

protection system

tool-less filter mat changing

tool-less mounting

black/RAL 9011
 

IP 55 Slim Line Filterfans®.

Air flow: 500–725 m³/h.
 
 

size

protection system

resistant, RAL7035

tool-less filter mat changing

tool-less mounting

RAL 7035