Standard versatility.
For enclosures with very limited space inside, our Slim Line Filterfans® offer the perfect solution. Another option is colour, in addition to our grey RAL 7035 we also have black RAL 9011 Filterfans® and exhaust filters. We can even match a customer’s colour specification to complement their machine design.
- Slim Line Filterfan IP 55: Powerful, compact design, high protection against dust and against water jets from any angle.
- RAL 9011 Indoor Filterfan IP 54: High protection against dust and water droplets.


-
1
High performance with 300 % longer service life
Innovative fluted structure of the filter mat.
-
2
Low installation depth
No collision with built-in components.
-
3
UV resistant
for outdoor and indoor applications.
-
4
Quick and easy maintenance
Tool-free filter mat replacement in seconds with our innovative click mechanism.
-
5
IP 55 hose-proof
Increased protection for humid environment.
Ventiladores® en RAL 9011.
Air flow: 25–875 m³/h.

Filtros de escape en RAL 9011

Ventiladores con filtro Slim Line IP 55®.
Air flow: 500–725 m³/h.