Standard excellence.
When it comes to safe and cost-effective cooling of electrical enclosures with filtered ambient air, our Filterfans® are the best choice. Available in 5 different sizes to fit different airflow requirements. IP 54 Filterfans® are ideal for applications that can use the cooler outside ambient air to lower the cabinet to the required internal temperature.
- IP 54: High protection against dust and water droplets.
- Closed frame prevents unfiltered air from entering.
Ventiladores con filtro IP 54 para interiores®.
Air flow: 25 – 875 m³/h.
Filtros de escape