Convection Perfection.
Pfannenberg top mounting Filterfans® are moving the enclosure heat from the top of the enclosure, it is especially ideal for enclosures used in tight spaces. Using a combination of standard Filterfans® and exhaust filters at the bottom of the enclosure helps to compensate for static pressure loss. This configuration is perfect for optimal airflow and temperature distribution within the enclosure.
- IP 54: High protection against dust and water droplets.
Ventiladores con filtro de montaje superior®.
Air flow: 310–1000 m³/h.
-
1
3 performance classes
in only one installation cut-out.
-
2
Optimum airflow
and even temperature distribution thanks to natural air convection.
-
3
Patented 4-corner fastening system
for tool-less installation within seconds.
-
4
Outlet fan
for an even circulation throughout the electrical enclosure.
-
5
Operational with/without filter mats
depending of ambient conditions.
Filtros de escape