Fan Heaters
PFH 1000
Compact Fan-Heater 1000W PTC
230VAC CE UL
Item number:
17099610030
Compact fan heaters are a standard solution for electrical enclosures, reaching full heating performance within the shortest amount of time. Their compact construction makes them particularly suitable for smaller enclosures, while the plastic housing supports safe operation.
- Fan distributed warm air - Ideal for large electrical enclosures
- High power to size ratio - Little space demand with up to 1200 W
- Many different performance ratings available - No oversizing of heating capacity
- Low surface temperature due to plastic housing - Touch-save operation of heater
- Finger guard at inlet and outlet - Touch safe
Product information "PFH 1000 230V"
Compact fan heaters are a standard solution for electrical enclosures, reaching full heating performance within the shortest amount of time. Their compact construction makes them particularly suitable for smaller enclosures, while the plastic housing supports safe operation.
- Fan distributed warm air - Ideal for large electrical enclosures
- High power to size ratio - Little space demand with up to 1200 W
- Many different performance ratings available - No oversizing of heating capacity
- Low surface temperature due to plastic housing - Touch-save operation of heater
- Finger guard at inlet and outlet - Touch safe
- El. heating power
- 1000 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Max. surface temp. (°C)
- 70 °C
- Operating temp. range (°C)
- -40-70 °C
- Weight of the product (kg)
- 0.74 kg
- GTIN (EAN)
- 4061131077671
- ETIM-Class
- EC000737
- Product dimensions (mm)
- 142 mm x 88 mm x 126 mm
- El. heating power
- 1000 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Max. surface temp. (°F)
- 158 °F
- Operating temp. Range (°F)
- -40-158 °F
- Protection system (UL 50E / NEMA 250)
- not classified
- Weight of the product (lb.)
- 1.632 lb.
- GTIN (EAN)
- 4061131077671
- ETIM-Class
- EC000737
- Product dimensions (inch)
- 5.59 inch x 3.46 inch x 4.96 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 355.3 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 355.3 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 416.69 KB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 53.31 KB | Download | |
| Certificate CSA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 177.56 KB | Download | |
| Certificate EAC | DE, EN, RU | 910.58 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 287.7 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 208.35 KB | Download | |
| Operating instruction PFH | N/A | 416.69 KB | Download | |
| Conformity_CE_085506614_Rev18_Oct20_FLH_PFH_250-1200.pdf | N/A | 53.31 KB | Download | |
| Conformity_UKCA_085507008_Rev00_Sep21_FLH_PFH_250-1200.pdf | N/A | 33.48 KB | Download |