Fan Heaters
PFH 800
Compact Fan-Heater 800W PTC
115VAC CE UL
Item number:
17080615030
Compact fan heaters are a standard solution for electrical enclosures, reaching full heating performance within the shortest amount of time. Their compact construction makes them particularly suitable for smaller enclosures, while the plastic housing supports safe operation.
- Fan distributed warm air - Ideal for large electrical enclosures
- High power to size ratio - Little space demand with up to 1200 W
- Many different performance ratings available - No oversizing of heating capacity
- Low surface temperature due to plastic housing - Touch-save operation of heater
- Finger guard at inlet and outlet - Touch safe
Product information "PFH 800 115V"
Compact fan heaters are a standard solution for electrical enclosures, reaching full heating performance within the shortest amount of time. Their compact construction makes them particularly suitable for smaller enclosures, while the plastic housing supports safe operation.
- Fan distributed warm air - Ideal for large electrical enclosures
- High power to size ratio - Little space demand with up to 1200 W
- Many different performance ratings available - No oversizing of heating capacity
- Low surface temperature due to plastic housing - Touch-save operation of heater
- Finger guard at inlet and outlet - Touch safe
- El. heating power
- 800 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (60Hz)
- 104-126 V
- Max. surface temp. (°C)
- 70 °C
- Operating temp. range (°C)
- -40-70 °C
- Weight of the product (kg)
- 0.74 kg
- GTIN (EAN)
- 4061131077565
- ETIM-Class
- EC000737
- Product dimensions (mm)
- 142 mm x 88 mm x 126 mm
- El. heating power
- 800 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (60Hz)
- 104-126 V
- Max. surface temp. (°F)
- 158 °F
- Operating temp. Range (°F)
- -40-158 °F
- Protection system (UL 50E / NEMA 250)
- not classified
- Weight of the product (lb.)
- 1.632 lb.
- GTIN (EAN)
- 4061131077565
- ETIM-Class
- EC000737
- Product dimensions (inch)
- 5.59 inch x 3.46 inch x 4.96 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 6.4 MB | Download |
| Certificate CSA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 177.56 KB | Download | |
| Certificate EAC | DE, EN, RU | 910.58 KB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 53.31 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 416.69 KB | Download | |
| Product sheet | DE | 355.3 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 355.3 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 287.7 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 208.35 KB | Download | |
| Operating instruction PFH | N/A | 416.69 KB | Download | |
| Conformity_CE_085506614_Rev18_Oct20_FLH_PFH_250-1200.pdf | N/A | 53.31 KB | Download | |
| Conformity_UKCA_085507008_Rev00_Sep21_FLH_PFH_250-1200.pdf | N/A | 33.48 KB | Download |