Fan Heaters
PFH 900
Compact Fan-Heater 900W PTC
400VAC+24VDC CE
Item number:
17090602130
Compact fan heaters are a standard solution for electrical enclosures, reaching full heating performance within the shortest amount of time. Their compact construction makes them particularly suitable for smaller enclosures, while the plastic housing supports safe operation.
- Fan distributed warm air - Ideal for large electrical enclosures
- High power to size ratio - Little space demand with up to 1200 W
- Many different performance ratings available - No oversizing of heating capacity
- Low surface temperature due to plastic housing - Touch-save operation of heater
- Finger guard at inlet and outlet - Touch safe
Product information "PFH 900 400V+24VDC"
Compact fan heaters are a standard solution for electrical enclosures, reaching full heating performance within the shortest amount of time. Their compact construction makes them particularly suitable for smaller enclosures, while the plastic housing supports safe operation.
- Fan distributed warm air - Ideal for large electrical enclosures
- High power to size ratio - Little space demand with up to 1200 W
- Many different performance ratings available - No oversizing of heating capacity
- Low surface temperature due to plastic housing - Touch-save operation of heater
- Finger guard at inlet and outlet - Touch safe
- El. heating power
- 900 W
- Fan included
- Yes (1)
- Voltage type
- AC/DC
- Number of phases
- 1
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 360-440 V
- Max. surface temp. (°C)
- 70 °C
- Operating temp. range (°C)
- -40-70 °C
- Weight of the product (kg)
- 0.75 kg
- GTIN (EAN)
- 4061131266501
- ETIM-Class
- EC000737
- Product dimensions (mm)
- 142 mm x 88 mm x 132 mm
- El. heating power
- 900 W
- Fan included
- Yes (1)
- Voltage type
- AC/DC
- Number of phases
- 1
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 360-440 V
- Max. surface temp. (°F)
- 158 °F
- Operating temp. Range (°F)
- -40-158 °F
- Protection system (UL 50E / NEMA 250)
- not classified
- Weight of the product (lb.)
- 1.653 lb.
- GTIN (EAN)
- 4061131266501
- ETIM-Class
- EC000737
- Product dimensions (inch)
- 5.59 inch x 3.46 inch x 5.199 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 416.69 KB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 53.31 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 3.62 MB | Download |
| Product sheet | DE | 512.2 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 512.2 KB | Download |