Data | PWS 7152 | ||
---|---|---|---|
Rated voltage ±10 % | 50/60 Hz AC | 60 Hz AC | |
230 V | 115 V | ||
Cooling capacity at 200 l/h | W10/A35 | 1500 W | |
Ambient temperature | +1 … +70 °C / +34 … +158 °F | ||
Water inlet temperature | +1 … +35 °C / +34 … +95 °F | ||
Degrees of protection according to EN 60529 | IP 55 | towards the electrical enclosure if used as intended by the manufacturer |
Further technical details and dimensions can be found in the download section on this page under product sheet.