| Data | PWS 7332 L | |
|---|---|---|
| Rated voltage ±10 % | 50/60 Hz AC | |
| 230 V | ||
| Cooling capacity at 200 l/h | W10/A35 | 3150 W |
| Ambient temperature | +1 … +70 °C / +34 … +158 °F | |
| Water outlet temperature | +1 … +35 °C / +34 … +95 °F | |
| Degrees of protection according to EN 60529 | IP 55 | towards the electrical enclosure if used as intended by the manufacturer |
Further technical details and dimensions can be found in the download section on this page under product sheet.