The products of the Intense family provide a clearly visible status indication. The flexible RGB LED devices can display different statuses with just one device.

  • Can be used in a variety of applications thanks to individual colour selection and compact design.
  • Easy installation: Front mounting with M6 cylinder screws—ideal for T-slot profile systems.
  • Homogeneous 360° perceptibility: Full-surface, diffuse LED light surface with high visibility and efficiency.
  • Quick and easy connection thanks to M12 connector.
  • Robust industrial housing: Impact-resistant, shatterproof polycarbonate diffuser and durable aluminium housing for use in harsh environments.
  • Optional with IO-Link for intelligent control: Full parameterization of colours, flashing frequencies, and signaling modes.

multi-colour LED

option

protection system

protection system

operating temperatur

Brightness adj. (IO-Link)

UL approved

connector

Dane techniczne

Electrical dataBAR M IO-LinkBAR M
Rated voltage24V DC
Operating range21 - 30 V DC21 - 27 V DC
Current consumption0.2 A0.16 A

Further technical details can be found in the Download section on this page

Do pobrania

Opis Format Rozmiar
Conformity_CE_085506005_Rev01_Jan26_Intense Series.pdf pdf 33 KB Download
Conformity_CE_085506006_Rev01_Jan26_Intense Series - IO-Link.pdf pdf 36 KB Download
22015808297a_QuickGuide.pdf pdf 360 KB Download
22015808297_Bar M-M12.pdf pdf 710 KB Download
22015808299a_QuickGuide.pdf pdf 360 KB Download
22015808299_Bar M-IO-Link-M12.pdf pdf 2,4 MB Download
Opis Język Format Rozmiar Do pobrania

Product sheet

  • angielski
pdf 1,6 MB Do pobrania

Dane do zamówienia

Ordering detailsBAR M IO-LinkBAR M
Lens colour - light colourRated voltage24 V DC
white - red, yellow, green, blue, whiteArticle number2201580829922015808297