PY L-M / PY L-M-RGB

RGB multi colour or single colour LED light with wide signaling area and maximum visibility.
  • Selectable signaling modes  No matter which signaling mode is required - you are able to choose the one that fits to your needs.
    • continuous steady on light (permanent warning or indication)
    • blinking light (highly efficient for permanent warning)
    • flashing light (higher perceptibility in alarm conditions)
  • Selectable Colour (RGB version only)  Not sure about the colour yet? One light for all your needs! Choose the colour you require. Stay flexible and keep your stock to a minimum!
  • External colour & mode control (RGB version only)  Whether operation or error indication or any other status - with PYRA® LED RGB you can state several situations with only one light. Feel free to choose and change colour and mode easily by remote control
  • Selectable blink & flash frequencies  Adaptable to all your applications - select the frequency your gadget requires and boost the perceptibility.
  • Multi-voltage-power supply  Plug and play - made to connect with different voltages. No need to stock various units - PYRA® LED adapts to most machines and applications no matter the voltage!
  • Panel mount installation  Smart, modern and 360° visible - fully integrable into the design of your machine and equipment! The pyramid-shaped lens has ideal radiation characteristics and ensures all-round visibility.
  • Function-monitored (option)  The function-monitored PY L-M-M ensures more safety in sensitive applications where a signal must be sent to an external safety system, operating station or control centre in the event of a malfunction.
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

multi colour LED (option)

warranty

protection system

NEMA 4/4X

impact-proof housing

brightness adjustable

operating temperature

UL approved

EurAsian Conformity

connector (optionally)

Pfannenberg 3D 覆盖范围

Size of visual coverage (A x B x C in meter) single colour LED

指示 警告 警报
红色
黄色
绿色
琥珀色
蓝色
无色
要显示其他值,请单击 CLEAR SELECTION(清除选择)字段。现在选择所需的镜头颜色或警报级别。

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Size of visual coverage (A x B x C in meter) multi-colour LED (RGB)

指示 警告 警报
红色
黄色
绿色
蓝色
白色
要显示其他值,请单击 CLEAR SELECTION(清除选择)字段。现在选择所需的镜头颜色或警报级别。

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use  PFANNENBERG SIZING SOFTWARE (PSS).

技术数据

Electrical dataPY L-M
Rated voltage115/230 V AC120V DC24V AC12-48 V DC
Rated frequency50/60 Hz-50/60 Hz-
Operating range95–265 V108-132 V21.6-26.4 V10–60 V
Rated current consumption (max)36 mA @ 230 V AC25 mA @ 120 V DC167 mA @ 24 V AC120 mA @ 24 V DC

下载

描述 类型 大小
Conformity_CE_085506679_Rev03_Mar24_PY L-x.pdf pdf 35 KB Download
Conformity_UKCA_085507032_Rev01_Mar24_PY L-x.pdf pdf 26 KB Download
QUICK GUIDE PY L-M (A) pdf 1.3 MB Download
MANUAL PY L-M(A) pdf 2.4 MB Download
描述 語言 类型 大小 下载

Product sheet

  • 英语
pdf 410 KB 下载

3D-Models (IGS, SAT, STEP)

  • 英语
zip 3.3 MB 下载

Pin assignment of optional M12 connector

  • 英语
  • 德语
pdf 320 KB 下载

Declaration of conformity

  • 德语
  • 英语
pdf 47 KB 下载

EAC certificate

  • 俄语
pdf 300 KB 下载

UL certificate

  • 英语
pdf 190 KB 下载

EPLAN macro EDZ

  • 英语
zip 1.7 MB 下载

MultiCAD-Data

订购信息

Ordering detailsPY L-M
Base colourLight/lens colourRated voltage115/230 V AC; 120V DC12-48 V DC
GreyRGB - all colours/whiteArticle number2155364805521553818055
GreyYellowArticle number2155364305521553813055
GreyAmberArticle number2155364405521553814055
GreyRedArticle number2155364505521553815055
GreyGreenArticle number2155364605521553816055

Other article numbers on request. Available lens colours are red, amber, yellow, green, blue and clear. RGB - multi colour version has got a white lens. Available standard base colours are grey and red.

选配件 / 配件