PTF 60.500

Filterfans for roof mounting
  • airflow rate up to 500 m³/h
  • cut-out compatible to PTF 60.700 and PTF 61.000
  • degrees of protection IP 33 and IP 54
  • optimum passage of air and even temperature distribution (natural air convection is supported)
  • toolless mounting, patented quick fastening system
  • UR and UL approval

protection system

tool-less mounting

UL listed for Canada and US

UL recognized for Canada and US

EurAsian Conformity

CE marked - complete compliance with EU directives

Technical data

DataPTF 60.500
Rated voltage ±10 %AC 50/60 Hz
230 V115 V
Unimpeded airflowIP 54350 m³/h
IP 33500 m³/h
Filter mat quality class
according to EN 779
IP 54G4
IP 33no filter mat
Temperature range–15 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PTF/PTFA 6xxxx pdf 46 KB Download
Conformity_UKCA_085507000_Rev04_Sep24_PTF_PTFA.pdf pdf 32 KB Download
Manual PTF / PTFA pdf 32 MB Download
Short operat. instr. PTF/PTFA pdf 430 KB Download
30184-970_PTF 60500_PDG.STEP STEP 18 MB Download
Filter 290x70 IP54/Type12 pdf 42 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 550 KB Download

3D-model (STEP)

  • English
zip 2.4 MB Download

UL listed certificates

  • English
pdf 460 KB Download

UL recognized certificates

  • English
pdf 350 KB Download

EAC certificate

  • English
pdf 250 KB Download

Ordering details

Ordering detailsPTF 60.500
Degrees of protectionRated voltage230 V AC115 V AC
IP 54Article number1168510105511685151055
IP 33Article number1168510005511685150055

Article numbers for other voltages and versions on request.