Data | PTF 60.500 | ||
---|---|---|---|
Rated voltage ±10 % | AC 50/60 Hz | ||
230 V | 115 V | ||
Unimpeded airflow | IP 54 | 350 m³/h | |
IP 33 | 500 m³/h | ||
Filter mat quality class according to EN 779 | IP 54 | G4 | |
IP 33 | no filter mat | ||
Temperature range | –15 … +55 °C | ||
Colour | RAL 7035, different colours available on request |
Further technical details and dimensions can be found in the download section on this page under product sheet.