| Data | PC 2500 | ||
|---|---|---|---|
| Rated voltage | ±1 % | 50/60 Hz AC | |
| ±10 % | 230 V 1~ | ||
| Cooling capacity (with pump) | W15/A32 | 2.5 kW | |
| Flow rate (pump) | 7.5 l/min | ||
| Pump pressure | 3 bar | ||
| Ambient temperature | +10 … +50 °C | ||
| Medium | water, water/glycol | ||
| Water tank | 10 l | ||
| Dimensions (W x H x D) | 708 x 473 x 654 mm | ||
| Weight (dry) | 65 kg | ||
PC 2500 2.5 kW
Chiller
Compact and ready to use air cooled water/glycol chiller, requires only piping & power to install a solution for process cooling applications. It has been designed to ideally match your requirements in applications such as tool machines, manufacturing, non-destructive testing applications, induction, optical diagnostics.
- Ambient temperature up to +50 °C
- Micro-channel condenser
- Low content of refrigerant
- Reduced maintenance costs
- Powerful low-noise pump
- Accessories: tool-free quick release filter mat mounting frame plus standard Pfannenberg filter
Technical data
Downloads
Further documentation like datasheets, operating manual and CE declaration are available for download by entering the specific article number in our MANUALS web area. You can select an article number in the "Ordering details" section here below and then follow the link to the Manual Crawler.
Ordering details
| Ordering details | Configuration | PC 2500 |
|---|---|---|
| Article number | Basic | 42160256001 |
| Article number | H | 42160253003 |
| Article number | HS | 42160253004 |
| Article number | HSP | 42160253005 |