EB 2.0 Large 21–44 kW
- Specifically developed to meet the demanding requirements of today’s industrial applications.
- High cooling capacities combined with small footprint.
- Long list of standard features and available options.
- Best choice for cooling of machinery of any kind.
Type | Cooling performance | Dimensions (HxWxD) | Rated voltage | cULus | EAC | CE | |
---|---|---|---|---|---|---|---|
![]() |
EB L 210 WT | 21 kW | 1410 x 1230 x 790 mm | 400 / 460 V 3 ~ | |||
EB L 260 WT | 26 kW | ||||||
![]() |
EB L 310 WT | 31 kW | 1410 x 1680 x 790 mm | 400 / 460 V 3 ~ | |||
EB L 360 WT | 36 kW | ||||||
EB L 410 WT | 41 kW | ||||||
EB L 440 WT | 44 kW |
available
in preparation
optional