| Data | DTS 3261 (3R/4) / DTS 3281 (4/4X) | ||
|---|---|---|---|
| Rated voltage ±10 % | AC 50/60 Hz | ||
| 400 / 460 V 3~ | 230 V | ||
| Cooling capacity according to EN 14511 | A35/A35 | 1900 W | |
| A35/A50 | 1758 W | ||
| Ampient temperature | SC | 0 … +55 °C (+32 … +131 °F) | |
| LAP | –40 … +55 °C (–40 … +131 °F) | ||
| Refrigerant | R513A, 700 g | ||
| Degrees of protection according to NEMA | 3R/4 | towards the electrical enclosure if used as intended by the manufacturer | |
| 4/4X | |||
| Condensate management | integrated condensate evaporation system with safety overflow | ||
Further technical details and dimensions can be found in the download section on this page under product sheet.