IS-Series
IS-mB1-Ex
IS Ex LED Light 5cd zone 0, 1, 2,
24VDC RAL3000 BU
Item number:
31008807000
The LED beacons of the IS series provide intrinsically safe visual signaling for hazardous gas atmospheres in Zones 0, 1, and 2. Their compact design enables reliable alarm notification and supports safe operation in demanding industrial applications.
- Intrinsically safe signaling - For operation with zener barrier down to Zone 0
Product information "IS-mB1 24 DC BL ATEX"
The LED beacons of the IS series provide intrinsically safe visual signaling for hazardous gas atmospheres in Zones 0, 1, and 2. Their compact design enables reliable alarm notification and supports safe operation in demanding industrial applications.
- Intrinsically safe signaling - For operation with zener barrier down to Zone 0
- Item number
- 31008807000
- Rated voltage range (DC)
- 24-24 V
- Voltage range (DC)
- 16-28 V
- Voltage type
- DC
- Light intensity (cd)
- 5 cd
- lens colour
- Blue
- Type of optical signal
- Blinking Light
- Function blinking light
- Yes (1)
- Max. viewing distance (m)
- 51.83 m
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Zone group gas
- IIC
- Ex-zone range gas
- 0, 1, 2
- IP protection
- 65
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Red
- Housing material
- plastic
- Material of the lens or dome
- PC
- Weight of the product (kg)
- 0.21 kg
- GTIN (EAN)
- 4061131158462
- ETIM-Class
- EC001335
- Product dimensions (mm)
- 95 mm x 89 mm x 85 mm
- Item number
- 31008807000
- Rated voltage range (DC)
- 24-24 V
- Voltage range (DC)
- 16-28 V
- Voltage type
- DC
- Light intensity (cd)
- 5 cd
- lens colour
- Blue
- Type of optical signal
- Blinking Light
- Function blinking light
- Yes (1)
- Max. viewing distance (ft.)
- 170.05 ft.
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Zone group gas
- IIC
- Ex-zone range gas
- 0, 1, 2
- IP protection
- 65
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Red
- Housing material
- plastic
- Material of the lens or dome
- PC
- Weight of the product (lb.)
- 0.46 lb.
- GTIN (EAN)
- 4061131158462
- ETIM-Class
- EC001335
- Product dimensions (inch)
- 3.74 inch x 3.49 inch x 3.35 inch
Technical Data
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 5.8 | 5.8 | 5.8 | |
| Warning | 11.6 | 11.6 | 11.6 | |
| Indicate | 26.1 | 26.1 | 26.1 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 19 | 19 | 19 | |
| Warning | 38.1 | 38.1 | 28.5 | |
| Indicate | 85.6 | 85.6 | 52.3 | |