IS-Series
IS-mC1-Ex
IS Ex Sounder/LED combination 102dB 5cd zone 0, 1, 2,
24VDC RAL3000 AM
Item number:
32035804000
The combined signaling devices of the IS series provide intrinsically safe audible and visual alarm notification for hazardous gas atmospheres in Zones 0, 1, and 2. Their compact design supports reliable and safe operation in demanding industrial applications.
- Intrinsically safe signaling - For operation with zener barrier down to Zone 0
- Possibility to control visual and audible signaling separately - High flexibility in controlling different warning levels.
Product information "IS-mC1 24 DC OR ATEX"
The combined signaling devices of the IS series provide intrinsically safe audible and visual alarm notification for hazardous gas atmospheres in Zones 0, 1, and 2. Their compact design supports reliable and safe operation in demanding industrial applications.
- Intrinsically safe signaling - For operation with zener barrier down to Zone 0
- Possibility to control visual and audible signaling separately - High flexibility in controlling different warning levels.
- Item number
- 32035804000
- Rated voltage range (DC)
- 24-24 V
- Voltage range (DC)
- 16-28 V
- Rated current consumption DC
- 0.03 A
- Voltage type
- DC
- Max. sound pressure (dB(A)@1m)
- 102 dB(A)
- Sound level reduction level 1
- -20 dB
- Number of alarm tones
- 49
- Number of external selectable tones
- 3
- Light intensity (cd)
- 5 cd
- lens colour
- Amber
- Type of optical signal
- Blinking Light
- Function blinking light
- Yes (1)
- Max. viewing distance (m)
- 51.83 m
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Zone group gas
- IIC
- Ex-zone range gas
- 0, 1, 2
- Operating temp. range (°C)
- -40-60 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Protection system (UL 50E / NEMA 250)
- 4/4X
- Colour housing/item
- Red
- Housing material
- ABS
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (kg)
- 0.28 kg
- GTIN (EAN)
- 4061131163312
- ETIM-Class
- EC000195
- Product dimensions (mm)
- 95 mm x 89 mm x 116 mm
- Item number
- 32035804000
- Rated voltage range (DC)
- 24-24 V
- Voltage range (DC)
- 16-28 V
- Voltage type
- DC
- Max. sound pressure (dB(A)@1m)
- 102 dB(A)
- Sound level reduction level 1
- -20 dB
- Number of alarm tones
- 49
- Number of external selectable tones
- 3
- Light intensity (cd)
- 5 cd
- lens colour
- Amber
- Type of optical signal
- Blinking Light
- Function blinking light
- Yes (1)
- Max. viewing distance (ft.)
- 170.05 ft.
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Zone group gas
- IIC
- Ex-zone range gas
- 0, 1, 2
- Operating temp. Range (°F)
- -40-140 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Protection system (UL 50E / NEMA 250)
- 4/4X
- Colour housing/item
- Red
- Housing material
- ABS
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (lb.)
- 0.617 lb.
- GTIN (EAN)
- 4061131163312
- ETIM-Class
- EC000195
- Product dimensions (inch)
- 3.74 inch x 3.5 inch x 4.57 inch
Technical Data
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 7.6 | 6.6 | 7.6 | |
| Warning | 15.2 | 13.2 | 15.2 | |
| Indicate | 34.2 | 29.7 | 34.2 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 24.9 | 21.7 | 24.9 | |
| Warning | 49.9 | 43.3 | 37.4 | |
| Indicate | 112.2 | 97.4 | 68.6 | |