PMF LED-HI-SIL

LED multifunction light

Multifunction warning or alarm light with most modern and ultra-bright LED technology

  • the warning devices can be implemented in Safety Instrumented Systems (SIS) up to
    SIL 2/PL d
  • to signal dangerous situations in safety-related application such as process and plant safety, e.g. leaks / gas warning /  high-pressure / overfilling and machine safety, e.g. start-up warning / muting indication / machine stop delay warning
  • with 315 cd flash brightness for large areas and outdoors
  • highly insensitive to vibration with service life exceeding 50,000 hrs
  • 3 different signaling modi selectable:
    • blinking light, highly efficient for permanent warning
    • flashing light, brighter than comparable xenon flashing light
    • rotating beacon effect, without susceptible mechanics
  • extremely low power consumption
  • as standard with inrush current limitation and flexible wide range power supplies
  • automatic brightness adjustment to ambient light (day / night switching) can be activated to prevent glare
  • up to 2 out of 4 quadrants can be switched off, energy-saving and for directional signaling

SIL 2/PL d: All safety technical key data can be found in the manual below in the download area. To use the Sistema software assistant, please click here.

3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

safety-related applications

protection system

operating temperature

day/night switching

inrush current limitation

EurAsian Conformity

Couverture 3D Pfannenberg

Size of visual coverage (A x B x C in meter)

Indiquer Avertissement Alerte
rouge
vert
ambre
bleu
transparent
Pour afficher d'autres valeurs, cliquez sur le champ EFFACER SÉLECTION. Sélectionnez maintenant les coloris de lentille ou les niveaux d'alarme souhaités.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Caractéristiques techniques

Electrical dataPMF LED-HI-SIL
Rated voltage12/24V DC
Operating range10 - 30 V DC
Current consumptionflash @ 1 Hzmax 300 mA
diagnostic channel35 mA
Alarm contactcontact versionpositively driven contact (1x NC; 1x NO)
switching currentmax. 3 A
switching voltagemax. 250 V AC
max. switching power (AC)750 VA
recommended minimum load50 mW

Téléchargements

Description Type Dimensions
Conformity_CE_085506680_Rev03_Mar24_PMF-LED-HI_-x.pdf pdf 53 KB Download
Conformity_UKCA_085507043_Rev01_Mar24_PMF-LED-HI_-x.pdf pdf 35 KB Download
MANUAL PMF-LED-HI-SIL pdf 1,2 MB Download
MANUAL 085501100f_fr-it-ru.pdf pdf 2,0 MB Download
Description Langue Type Dimensions Téléchargement

Product sheet

  • anglais
pdf 500 KB Téléchargement

3D-model direct mounting (IGS)

  • anglais
zip 450 KB Téléchargement

3D-model bracket mounting (IGS)

  • anglais
zip 320 KB Téléchargement

3D-model bracket mounting (SAT)

  • anglais
zip 260 KB Téléchargement

3D-model direct mounting (SAT)

  • anglais
zip 370 KB Téléchargement

3D-model bracket mounting (STEP)

  • anglais
zip 180 KB Téléchargement

3D-model direct mounting (STEP)

  • anglais
zip 240 KB Téléchargement

EAC certificate

  • russe
pdf 300 KB Téléchargement

SIL Declaration

  • anglais
  • allemand
pdf 430 KB Téléchargement

EPLAN macro EDZ

  • anglais
zip 1,6 MB Téléchargement

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Détails de commande

Ordering detailsPMF LED-HI-SILdirect mountingbracket mounting
Lens colourRated voltage12/24 V DC
amberArticle number2115463400621154634007
redArticle number2115463500621154635007

Options / Accessoires