Filterfan 4.0 – product overview.

Pfannenberg Filterfans PF 11.000 – PF 67.000 in RAL 9011

Pfannenberg Black Edition Filterfan - Click on picture to see all filrefans of the Black Edition.

Pfannenberg Filterfans PF 11.000 – PF 67.000 in RAL 7035

For an overview of filterfans in RAL 7035 please see below.
FILTERFANS AIRFLOW RATE
m³/h
PROTECTION
RATING
IP 54
DIMENSIONS
(cut-out mm x mm)
COLOUR
RAL 7035
RATED
VOLTAGE
230 V
ARTICLE
NUMBER
cULus EAC CSA CE
PF 11.000 19 92 x 92 11611101055
PF 22.000 60 125 x 125 11622101055
PF 32.000 98 177 x 177 11632101055
PF 42.500 125 223 x 223 11642101055
PF 43.000 223 223 x 223 11643101055
PF 65.000 480 291 x 291 11665102055
PF 65.000 SL 500 291 x 291 11675102055
PF 66.000 640 291 x 291 11666102055
PF 67.000 845 291 x 291 11667102055
PF 67.000 SL 705 291 x 291 11677102055
PTF 60.500 310 291 x 291 11685101055
PTF 60.700 646 291 x 291 11687102055
PTF 61.000 1035 291 x 291 11681102055

Exhaust filters

EXHAUST FILTERS PROTECTION
RATING
IP 54
DIMENSIONS
(cut-out mm x mm)
COLOUR
RAL 7035
ARTICLE
NUMBER
cULus EAC CSA CE
PFA 10.000 92 x 92 11710001055
PFA 20.000 125 x 125 11720001055
PFA 30.000 177 x 177 11730001055
PFA 40.000 223 x 223 11740001055
PFA 60.000 291 x 291 11760002055
PTFA 60.000 291 x 291 11786001055

Filter mats (packaging unit 5 pieces / PTF, PTFA 20 pieces)

FILTERFAN PROTECTION
RATING
IP 54
DIMENSIONS
(mm x mm)
ARTICLE NUMBER
Size 1 87 x 87 18611600029
Size 2 119 x 119 18611600030
Size 3 170 x 170 18611600031
Size 4 216 x 216 18611600032
Size 6 284 x 284 18611600033
Size 6
(PTF 60.500, PTFA 60.000)
290 x 70 18611600124
Size 6
(PTF 60.700, PTF 61.000)
390 x 100 18611600143
FILTERFANS IP 55 RAL 9011 EMC 12 V 24 V 48 V 115 V 400/460 V
PF 11.000    
PF 22.000  
PF 32.000  
PF 42.500  
PF 43.000
PF 65.000        
PF 65.000 SL          
PF 66.000      
PF 67.000      
PF 67.000 SL        
PTF 60.500              
PTF 60.700              
PTF 61.000              

Exhaust filters

EXHAUST FILTERS IP 55 RAL 9011 EMC
PFA 10.000
PFA 20.000
PFA 30.000
PFA 40.000
PFA 60.000
PTFA 60.000      

Filterfans

CUT-OUT
SIZES (MM)
SIZE 1
92 X 92
SIZE 2
125 X 125
SIZE 3
177 X 177
SIZE 4
223 X 223
SIZE 6
291 X 291
PF 11.000        
PF 22.000        
PF 32.000        
PF 42.500        
PF 43.000        
PF 65.000        
PF 66.000        
PF 67.000        
PF 65.000 SL        
PF 67.000 SL        
PTF 60.500        
PTF 60.700        
PTF 61.000        

Exhaust filters

CUT-OUT
SIZES (MM)
SIZE 1
92 X 92
SIZE 2
125 X 125
SIZE 3
177 X 177
SIZE 4
223 X 223
SIZE 6
291 X 291
PFA 10.000        
PFA 20.000        
PFA 30.000        
PFA 40.000        
PFA 60.000        
PTFA 60.000