Data | PWT 6402 | ||
---|---|---|---|
Rated voltage ±10 % | 50/60 Hz AC | ||
230 V | 400 V 2~ | ||
Cooling capacity @ 400 l/h | W10/A35 | 3800 | |
Ambient temperature | +1 … +70 °C / +34 … +158 °F | ||
Water inlet temperature | +1 … +35 °C / +34 … +95 °F | ||
Degrees of protectionaccording to EN 60529 | IP 55 | towards the electrical enclosureif used as intended by the manufacturer |
Further technical details and dimensions can be found in the download section on this page under product sheet.