Results 4/4
Type Cooling performance Dimensions (HxWxD) Rated voltage
DTS 1031 500 W 550×350×280 mm 230 V
365 W
DTS 1141 1,000 W 975×395×300 mm 230 V
800 W
DTS 1341C 1.5 kW 975×395×300 mm 230 V
1.2 kW
DTS 1441 2.0 kW 1100×395×300 mm 230 V
1.46 kW
available in preparation optional