DTS 1441
- DTS: for outer mounting on the door or side
- condenser with 3 mm fin spacing, highly effective protection against strongly contaminated ambient air
- optimal spacing between intake and exhaust vents, therefore hot spots are eliminated
- integrated alarm function with door contact
- micro processing controller with digital temperature display
- integrated programmed key function
- energy-saving rotary compressors
- optional filter (easy to retrofit)
Data | DTS 1441 | |
---|---|---|
Rated voltage ¹ ±10 % | 230 V | |
Cooling capacity according to EN 14511 | A35/A35 | 2000 W |
A35/A50 | 1460 W | |
Ambient temperature | +15 … +55 °C / +59 … +131 °F | |
Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer |
IP 34 | towards the surroundings if used as intended by the manufacturer | |
Condensate management | integrated condensate evaporation system with safety overflow |
Ordering details | DTS 1441 | |
---|---|---|
Type | Rated voltage | 230 V |
Article number | 13081440055 | |
External condensate evaporation system | Article number | 18314000001 |
Condensate bottle | Article number | 18314000100 |
Filter adapor | Article number | 18360200000 |
Filter mat | Article number | 18361600000 |