PCM Peltier units

Pfannenberg Peltier Units provide reliable enclosure climatization for applications where compact size, robust performance, and low-maintenance operation are essential. Designed for demanding industrial environments, they combine cooling and heating in one device, offer position-independent installation, and are suitable for use across a wide ambient temperature range.

Results 3/3
Type Cooling performance Dimensions (HxWxD) Heating performance Protection Rated voltage CE UKCA
PCM 55 55 W 170x130x168 mm 117 W NEMA 4/4X 24V DC
PCM 70 70 W 170x130x168 mm 180 W NEMA 4/4X 24V DC
PCM 120 120 W 320x130x167 mm 251 W NEMA 4/4X 24V DC
available in preparation optional